(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type with 13 mm wide groove width. Noise-resistance performance is greatly upgraded compared with the manufacturer's conventional counterparts. Easy to use with reverse circuit connection due to reliable circuit design and convenient connector method for wiring and maintenance.
[Features]
· Ambient light, strong nozzle, 13 mm groove width.
· Improved noise-resistance performance, equivalent to photoelectric sensor with built-in amplifier.
· Common noise resistance performance of 30 times or more (relative to conventional products).
· Inverter noise resistance performance of 10 times or more (relative to conventional products).
· Built-in reverse protection circuit
Part Number |
---|
EE-SPX303N |
EE-SPX403N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation mode |
---|---|---|---|---|---|---|
฿ 975.00 ฿ 622.54 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | ON when light is interrupted | ||
฿ 975.00 ฿ 835.97 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Light Seen - ON |
Loading...
Shape | Standard Type | Detection Distance(mm) | 13 | Head maximum width(mm) | 26 |
---|---|---|---|---|---|
Head maximum height(mm) | 7.4 | Head maximum, depth(mm) | 26 | Detection method | Through Beam Type (Groove Type) |
Luminescence Method | Infrared light emitting diode (pulsing light) | Output mode | NPN Voltage Output | Connection method | Connector type (soldering not possible) |
Indicator Light Mode | Illuminated light (red) | Slit hole/width(mm) | - | Standard detected subject(mm) | 2.2 × 0.5mm or more of opaque body |
Cable specification | - | Cable length(mm) | - | Groove depth(mm) | - |
Protection structure | IP50 | Mounting format | - | Between amplifiers(mm) | - |
Applicable pipe(φ) | - | Details type | - |
How can we improve?
How can we improve?