(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Global standard groove type.
· 8 variety of shapes, power supply voltage DC5 to 24V extensive.
Loading...
Shape | T Type | Detection Distance(mm) | 5 | Head maximum width(mm) | 13.7 |
---|---|---|---|---|---|
Head maximum height(mm) | 26 | Head maximum, depth(mm) | 22.2 | Detection method | Through Beam Type (Groove Type) |
Luminescence Method | DC light (infrared light-emitting diode) | Output mode | NPN Open Collector Output | Connection method | Connector type (4-pole, direct soldering supported) |
Indicator Light Mode | Illuminated light (red) | Slit hole/width(mm) | - | Standard detected subject(mm) | 2 × 0.8mm or more of opaque body |
Cable specification | - | Cable length(mm) | - | Groove depth(mm) | - |
Protection structure | IP50 | Mounting format | - | Between amplifiers(mm) | - |
Applicable pipe(φ) | - | Details type | - |
How can we improve?
How can we improve?