1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Simple Fiber Amplifier Unit [E3X-SD/NA] (Part Number)

Fibersensors

Simple Fiber Amplifier Unit [E3X-SD/NA]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,428.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple and inexpensive simple fiber amplifier.
[Features]
· Easy to use: 1 function per key.
· Stable detection of low reflection and large size objects by consuming power of the highest level class (GIGARAY powered by) (*Excluding E3X-NA□□V series).

Part Number
E3X-NA6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Detected Objects Detection Method Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Output Mode Operation Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Response time (standard mode)
(ms)
Shape (amplifier) Material (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

฿ 3,816.00

฿ 2,779.96

Fibersensors 1 Piece(s) 30 Day(s) [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Standard / Cold Resistance-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Connector (reduced wiring)-OFF-delay timer (40 ms)Bar & volume settings2Square shapePolybutylene Terephthalate-----

Loading...

  1. 1

Basic Information

Case Material Polybutylene Terephthalate Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3X-NA6 in the Simple Fiber Amplifier Unit [E3X-SD/NA] series.

Products with similar specification

Part Number
E3X-NA21 2M
E3X-NA41 2M
E3X-NA44V
E3X-NAG11 2M
E3X-SD21 2M
E3X-SD21 5M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Detected Objects Detection Method Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Output Mode Operation Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Response time (standard mode)
(ms)
Shape (amplifier) Material (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

฿ 7,298.00

1 Piece(s) 30 Day(s) [Fiber Unit] Fiber Sensor--[Red] Red 4-element type light emitting diode-----25~55IP50--Pre-wired2--0.2-------

฿ 3,818.00

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50PNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF-delay timer (40 ms)Bar & volume settings2Square shapePolybutylene Terephthalate-----

฿ 7,368.00

1 Piece(s) 30 Day(s) [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~45IP66PNP open-collectorLight ON/Dark-ON (selectable)Connector (M8)---2Square shapePolybutylene Terephthalate-Water-resistant type1 Output--

฿ 6,822.00

1 Piece(s) 30 Day(s) [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Label[Transparent] Through Beam TypeGreen light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF delay timer 40 ms fixedMark detection-Square shapePolybutylene Terephthalate-For mark detection---

฿ 3,974.00

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----

฿ 3,428.00

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired5With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----