(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple and inexpensive simple fiber amplifier.
[Features]
· Easy to use: 1 function per key.
· Stable detection of low reflection and large size objects by consuming power of the highest level class (GIGARAY powered by) (*Excluding E3X-NA□□V series).
Part Number |
---|
E3X-NA6 |
E3X-NA11 2M |
E3X-NA11F 2M |
E3X-NA11V 2M |
E3X-NA21 2M |
E3X-NA41 2M |
E3X-NA44V |
E3X-NA51 2M |
E3X-NAG11 2M |
E3X-SD7 |
E3X-SD9 |
E3X-SD21 2M |
E3X-SD21 5M |
E3X-SD51 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detected Objects | Detection Method | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,816.00 ฿ 2,779.96 | Fibersensors | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | OFF-delay timer (40 ms) | Bar & volume settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 4,080.64 ฿ 2,312.50 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay timer (40 ms) | Bar & volume settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 5,321.00 ฿ 4,004.58 | OMRON FIBER SENSOR | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay timer (40 ms) | - | 0.02 | Square shape | Polybutylene Terephthalate | - | Rapid response type | - | - | - | ||
฿ 7,448.00 ฿ 5,958.40 | Fiber sensors | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP66 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay timer (40 ms) | - | 2 | Square shape | Polybutylene Terephthalate | - | Water-resistant type | - | - | - | ||
฿ 7,298.00 ฿ 5,839.13 | Fiber sensors | 1 Piece(s) | 30 Day(s) | [Fiber Unit] Fiber Sensor | - | - | [Red] Red 4-element type light emitting diode | - | - | - | - | -25~55 | IP50 | - | - | Pre-wired | 2 | - | - | 0.2 | - | - | - | - | - | - | - | ||
฿ 3,818.00 ฿ 2,781.03 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay timer (40 ms) | Bar & volume settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 7,368.00 ฿ 5,895.14 | PhotoelectricSensor | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~45 | IP66 | PNP open-collector | Light ON/Dark-ON (selectable) | Connector (M8) | - | - | - | 2 | Square shape | Polybutylene Terephthalate | - | Water-resistant type | 1 Output | - | - | ||
฿ 3,776.00 ฿ 3,030.24 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | - | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 6,822.00 ฿ 4,638.96 | OMRFIBERSENSORS | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Label | [Transparent] Through Beam Type | Green light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF delay timer 40 ms fixed | Mark detection | - | Square shape | Polybutylene Terephthalate | - | For mark detection | - | - | - | ||
฿ 6,213.00 ฿ 4,971.02 | Fiber sensors | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 5,803.00 ฿ 4,642.40 | Fiber sensors | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | - | - | [Red] Red light emitting diode | - | Amplifier only | ~200 | Standard | -25~55 | IP50 | PNP open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | - | - | 0.2 | Square shape | - | Compatible Connector (E3X-CN11, E3X-CN12) | Simple fiber sensor (digital display, direct key setting) connector type | 1 Output | DIN rail or optional bracket (type E39-L143) | 180 | ||
฿ 3,974.00 ฿ 2,191.26 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 3,428.00 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
฿ 3,818.00 ฿ 2,781.03 | OMRONFIBERSENSOR | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - |
Loading...
Case Material | Polybutylene Terephthalate | Ambient Operating Temperature(%) | 35::85 | Power Supply Voltage(V) | 12-24 V DC |
---|
How can we improve?
How can we improve?