1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, Separate Laser Type Digital Amplifier [E3C-LDA]

OMRON PHOTOELECTRIC SENSOR

Photoelectric Sensor, Separate Laser Type Digital Amplifier [E3C-LDA]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,565.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be selected from 3 beams, spot, line and area depending on workpiece.
[Features]
· Long distance detection (diffuse reflective model: 1 m, retroreflective model: 7 m).
· Spot, line, and area type for which beam shapes can be selected according to the application.
· Can regulate the spot diameter.
· Can regulate the optimal axis.

 
Part Number
E3C-LDA21 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,565.00

฿ 8,257.60

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Laser Sensor Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier only
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP50
Amplifier Function (Selectable only when Amplifier is installed) Counter / Derivative Action / External Input / Response time setting Product type Advanced model (external-input) Power Supply Voltage(V) 12-24 V DC
Output Mode NPN open-collector Operation Mode Light ON/Dark-ON (selectable) Connection Method Pre-wired
Cable length(m) 2 Overview Amplifier Unit

Please check the type/dimensions/specifications of the part E3C-LDA21 2M in the Photoelectric Sensor, Separate Laser Type Digital Amplifier [E3C-LDA] series.