1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC AT5 Type Double-Sided Fabric Coated (Part Number)

HabaSYNC AT5 Type Double-Sided Fabric Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metric pitch special trapezoidal tooth profile, suitable for transport applications and linear drive applications that require high loads and high torque. Both sides are coated with polyamide woven fabric, which prevents engagement interference and increases quietness and retentivity.

 
Part Number
AT5S01PP-[60-9999/1]-[10,​15,​20,​25,​40,​50,​75,​100,​150]-C
AT5S01PP-[120-9999/1]-[10,​15,​20,​25,​40,​50,​75]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth

-

HAB HABASYNC 1 Piece(s) 14 Day(s) 10Open End10 ~ 15060 ~ 9999

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End10 ~ 75120 ~ 9999

Loading...

  1. 1

Basic Information

Properties Both Sides Cloth Lined Belt Shape, Type AT5 Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Type Trapezoid Tooth Profile AT Type