HabaSYNC AT10 Type

Brand :
HABASIT

Caution

    Product Description

    -Timing belt, HabaSYNC AT10 Type from HABASIT.
    -HabaSYNC AT10 type has 2 shapes available, Closed end and Open end.
    -Metric pitch special trapezoidal tooth profile, suitable for transport applications and linear drive applications that require high loads and high torque.
    -The maximum belt width (150 mm / 6 inch).
    -The number of teeth can be configured from 30 to 9999 teeth (1 teeth incremental).
    -Superior backlash control.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HabaSYNC AT10 Type | HABASIT | MISUMI Thailand