1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC T10 Type, Both Sides Cloth Lined (Part Number)

HabaSYNC T10 Type, Both Sides Cloth Lined
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Timing belt of 10 mm standard with pitch of 40 degree angle trapezoidal tooth profile.
[Features]
· Metric pitch trapezoidal tooth. Both sides are coated with polyamide woven fabric coating, which prevents meshing interference and increases quietness and retention.
· Both the surfaces are upholstered.
· White color.
· Thermoplastic Polyurethane of 92 shore A gives abrasion-resistance to the toothed side and protects steel core wire.
[Applications]
· For large size printers, automatic doors, vending machines, window open/close switches and robot positioning arm.
· For pick and place transport, ultra-small product transport, XYZ shaft drive, fabric scanning, paper cutter and knitting machines.
· For publication / paper feed, electronic component assembly equipment, package transport, wooden panel, transport and fitness equipment.

 
Part Number
T10A01PP-[30-9999/1]-[15,​20,​25,​40,​50,​75,​100,​150]-C
T10A01PP-[60-9999/1]-[15,​20,​25,​40,​50,​75,​100,​150]-E
T10S01PP-[30-9999/1]-[15,​20,​25,​40,​50,​75,​100,​150]-C
T10S01PP-[60-9999/1]-[15,​20,​25,​40,​50,​75,​100,​150]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth Core Wire Material

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Open End15 ~ 15030 ~ 9999Aramid

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End15 ~ 15060 ~ 9999Aramid

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Open End15 ~ 15030 ~ 9999Steel Cord

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End15 ~ 15060 ~ 9999Steel Cord

Loading...

  1. 1

Basic Information

Properties Both Sides Cloth Lined Belt Shape, Type T10 Belt Material Polyurethane Belt
Belt Type Trapezoid Tooth Profile Metric Type