HabaSYNC T5 Type Anti-Static Function

Brand :
HABASIT

Caution

    Product Description

    -Timing belt, HabaSYNC T5 Type, Anti-Static Function from HABASIT.
    -Timing belt, HabaSYNC T5 Type is Open-end Timing Belts with steel wire core.
    -Metric pitch trapezoidal tooth profile with both surfaces covered with woven fabric that is kneaded with carbon black and exhibits an anti-static function.
    -The maximum belt width (150 mm / 6 inch).
    -The number of teeth can be configured from 60 to 9999 teeth (1 teeth incremental).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HabaSYNC T5 Type Anti-Static Function | HABASIT | MISUMI Thailand