1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC T5 Type

HabaSYNC T5 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Timing belt, HabaSYNC T5 Type from HABASIT.
-HabaSYNC T5 type has 2 shapes available, Closed end and Open end.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 60 to 9999 teeth (1 teeth incremental).
-Inch pitch trapezoidal tooth profile, suitable for general transport applications.
-This product is in compliance with relevant EU and/or US food contact requirements.

 
Part Number
T5A01UU-[60-9999/1]-[10,​15,​20,​25,​40,​50,​75,​100,​150]-C
T5A01UU-[120-2000/1]-[10,​15,​20,​25,​40,​50,​75]-E
T5S01UU-[60-9999/1]-[10,​15,​20,​25,​40,​50,​75,​100,​150]-C
T5S01UU-[120-2000/1]-[10,​15,​20,​25,​40,​50,​75]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth Core Wire Material

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Open End10 ~ 15060 ~ 9999Aramid

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End10 ~ 75120 ~ 2000Aramid

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Open End10 ~ 15060 ~ 9999Steel Cord

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End10 ~ 75120 ~ 2000Steel Cord

Loading...

  1. 1

Basic Information

Properties Standard Belt Shape, Type T5 Belt Material Polyurethane Belt
Belt Type Trapezoid Tooth Profile Metric Type