HabaSYNC X Type

Caution
Product Description
-Timing belt, HabaSYNC X Type from HABASIT.
-HabaSYNC X type is Open-end Timing Belts with Standard steel wire core.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 14 to 2200 teeth (1 teeth incremental).
-Inch pitch trapezoidal tooth profile, suitable for general transport applications.
-The ultimate tensile strength (or breaking strength) for the widest slitting width mentioned above is 15780 N.