1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC HTD14M Type

HAB HABASYNC

HabaSYNC HTD14M Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Timing belt, HabaSYNC HTD14M Type from HABASIT.
-HTD type arc tooth profile, suitable for transport applications and linear drive applications that require high loads and high torque.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 22 to 3550 teeth (1 teeth incremental).
-Increased tooth depth for high torque transmission and precise positioning.
-Low noise and vibration level.

 
Part Number
14MS01UU-[22-3550/1]-[25,​40,​50,​75,​100,​150]-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Nominal Width
(mm)
Number of Teeth

-

HAB HABASYNC 1 Piece(s) 14 Day(s) 1025 ~ 15022 ~ 3550

Loading...

  1. 1

Basic Information

Belt Shape Open End Belt Shape, Type HTD 14M Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Type Circular Tooth Profile HTD Belt