HabaFLOW High Performance Conveyor Belt HNB-5E 14

Brand :
HABASIT

Caution

    Product Description

    HabaFLOW High Performance Conveyor Belt HNB-5E
    This conveyor belt is for use in general purpose , with a wide range of sizes available to choose from.
    [Feature]
    ● Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm.
    ● Thickness (mm.): 1.3
    ● Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm.
    ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15
    ● Surface Cover Material: Thermoplastic Polyurethane
    ● Color: Green
    [Application]
    It is used in conjunction with pulleys to transfer materials in a conveyor system.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HabaFLOW High Performance Conveyor Belt HNB-5E 14 | HABASIT | MISUMI Thailand