(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Food production belt made from new materials that have excellent chemical resistance, mold releasing performance and low-temperature resistance properties.
[Features]
· Even within the clean line series, the belt type has particularly high mold releasing performance.
· Excellent mold releasing and hydrolysis resistance performance.
· A smooth and precise belt surface does not leave any odor on the belt or impair the taste of food.
[Applications]
· For cooling, general transportation, inspection / control, packaging, machining and measuring.
Part Number |
---|
XJT-621-A1 [10-600/1]X[690-9999/1] E 10MWL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) | Meandering Prevention Crosspiece *See the features on the product catalog. | Belt Length (mm) |
---|---|---|---|---|---|---|---|---|---|
- | HAB HABAFLOW | 1 Piece(s) | 11 Day(s) | 10 | 10 ~ 600 | 10MWL | 690 ~ 9999 |
Loading...
Belt Specifications | Food Compatible | Surface Cover Color | White | Surface Cover Material | Polyolefin |
---|---|---|---|---|---|
Surface Cover Shape | Plain Weave Emboss | Endless Type | Finger | Tension Member Material | Polyester |
No. of Plies | 2 Ply |
How can we improve?
How can we improve?