HabaFLOW, High Performance Conveyor Belt, H-4EMDT

Brand :
HABASIT
Caution
Product Description
Highly cost-effectiveness belt with excellent versatility.
[Features]
· Flexible in the vertical direction.
· Transportation direction: horizontal
[Applications]
· Line belt, mini conveyor belt, weighing belt.
Product Specifications
Product Structure (Expanded View)

Product Structure/Design
| Layer | Description | Material |
|---|---|---|
| 1 | Conveyor Side (Material) | Thermoplastic Polyurethane (TPU) |
| 1 | Conveyor Side (Surface) | Flat Smooth |
| 1 | Conveyor Side (Adhesion) | Medium Adhesion |
| 1 | Conveyor Side (Color) | Dark Green |
| 2 | Core Layer (Material) | Polyester Fabric (PET) |
| - | Ply Count | 1 |
| 3 | Running/Pulley Side (Material) | Polyester Fabric (PET) |
| 3 | Running/Pulley Side (Surface) | Woven & Composite Fabric |
| 3 | Running/Pulley Side (Color) | Gray |
Product Features
| Feature | Specification |
|---|---|
| Sliding Table Usage | ○ |
| Carrier Roller | ○ |
| Trough Transport | × |
| Curve Transport | × |
| Knife Edge Operation | ○ |
| Anti-Static Function | ○ |
| Metal Detector Compatibility | × |
| Flame Resistance | UL94HB Classification (USA); HB - Horizontal Burn |
| Food Compatibility - FDA | Not Available |
| Food Compatibility - USDA | Not Available |
| Food Compatibility - EU | × |
| Other Compliance/Approval | Compliant with MHLW Notification No. 370 |
Anti-Deviation Profile (Specifications Table)
| Layer | Description | Material |
|---|---|---|
| 1 | Conveyor Side (Material) | Thermoplastic Polyurethane (TPU) |
| 1 | Conveyor Side (Surface) | Flat Smooth |
| 1 | Conveyor Side (Adhesion) | Medium Adhesion |
| 1 | Conveyor Side (Color) | Dark Green |
| 2 | Core Layer (Material) | Polyester Fabric (PET) |
| - | Ply Count | 1 |
| 3 | Running/Pulley Side (Material) | Polyester Fabric (PET) |
| 3 | Running/Pulley Side (Surface) | Woven & Composite Fabric |
| 3 | Running/Pulley Side (Color) | Gray |
Anti-Deviation Profile (Specifications Table)
| Habasit Code | Type Name | Size (mm) | Material | Color | Shore Hardness | Minimum Pulley Diameter (mm) | Profile Cross-Section |
|---|---|---|---|---|---|---|---|
| 10MW | 10MW | B: 10, H: 6, b: 3 | TPU | White | 70 | 40 (Notched: -) | ![]() |
| 7MG | 7MG | B: 7, H: 5, b: 3 | TPU | Green | 70 | 30 (Notched: -) | |
| 5MG | 5MG | B: 5, H: 3, b: 2 | TPU | Green | 70 | 20 (Notched: -) | |
| 5W-2 | 5W-2 | B: 5, H: 3, b: 2 | TPU | White | 70 | 25 (Notched: 20) | |
| 10MWL | 10MWL | B: 10, H: 6, b: 6 | TPU | White | 70 | 25 (Notched: -) | ![]() |
| 10SWL | 10SWL | B: 10, H: 6, b: 6 | TPU | White | 70 | 25 (Notched: -) | |
| OH | OH | B: 7, H: 3, b: 5 | TPU | White | 55 | 20 (Notched: -) |


