(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vibration can be absorbed and an actuator can be used.
Part Number |
---|
YI-1R9-009 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width W (mm) | Load Range (kN) | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height h (mm) | Nominal of Thread M (mm) | Mounting Style | Air Supply Port | Presence/Absence of Bottoming Bumper |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,626.66 | END AIR CUSHION | 1 Piece(s) | Quote | 10 | 242 | 16.001~34.000 | 19.8 | - | 300 | - | - | - | No |
Loading...
Type | An air spring | Height Adjusting Handle | No | Properties | Standard / Performance of Vibration Proofing |
---|
Please check the type/dimensions/specifications of the part YI-1R9-009 in the Air Spring series.
Part Number |
---|
YI-1R12-092 |
YI-1R12-095 |
YI-1R12-103 |
YI-1S3-011 |
YI-1S3-013 |
YI-1S4-007 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Width W (mm) | Load Range (kN) | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height h (mm) | Nominal of Thread M (mm) | Mounting Style | Air Supply Port | Presence/Absence of Bottoming Bumper |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,626.66 | 1 Piece(s) | Quote | 10 | 320 | 34.001~60.000 | 34.3 | - | 536 | - | - | - | Presence | ||
฿ 22,128.33 | 1 Piece(s) | Quote | 10 | 323 | 16.001~34.000 | 32.6 | - | 342 | - | - | - | Presence | ||
฿ 31,878.33 | 1 Piece(s) | Quote | 10 | 323 | 34.001~60.000 | 34.3 | - | 685 | - | - | - | Presence | ||
฿ 4,688.33 | 1 Piece(s) | Quote | 10 | 83 | 0.801~2.500 | 1.8 | 16 | 203 | - | 1 | 1/8 | No | ||
฿ 3,563.33 | 1 Piece(s) | Quote | 10 | 92 | 2.501~5.500 | 2.6 | 11 | 92 | - | 1 | 1/8 | No | ||
฿ 7,116.67 | 1 Piece(s) | Quote | 10 | 117 | 2.501~5.500 | 3.9 | 12 | 180 | - | 1 | 1/8 | No |
How can we improve?
How can we improve?