(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adapter that increases the lifespan of the shock absorber when using at an eccentric angle.
[Features]
· Lengthens the product lifespan by reducing the horizontal load to the shock absorber at the time of rotational collision.
· In contrast to the usual shock absorbers that have an eccentric angle of maximum ±5 degrees, this product has an extended angle range of up to 10 degrees.
[Applications]
· To overcome the issue of short lifespan caused by poor return and oil leakage due to the bending of the piston rod because of rotational collision.
Part Number |
---|
SLA-M10X1.0 |
SLA-M12X1.0 |
SLA-M14X1.5-S10 |
SLA-M14X1.5-S16 |
SLA-M16X1.5 |
SLA-M20X1.5 |
SLA-M25X1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Mounting Screw M | Nominal Mounting Screw [M] | O.D. D (Ø) | Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 520.34 | END SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 10 | M16 | 16 | 16 | - | ||
฿ 766.67 | END SHOCK ABSORBER | 1 Piece(s) | 7 Day(s) | 10 | M18 | 18 | 18 | - | ||
฿ 622.99 | END SHOCK ABSORBER | 1 Piece(s) | 7 Day(s) | 10 | M22 | 22 | 22 | 10 | ||
฿ 1,170.74 | END SHOCK ABSORBER | 1 Piece(s) | 7 Day(s) | 10 | M22 | 22 | 22 | 16 | ||
฿ 681.42 | END SHOCK ABSORBER | 1 Piece(s) | 7 Day(s) | 10 | M22 | 22 | 22 | - | ||
฿ 1,544.13 | SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 10 | M27 | 27 | 27 | - | ||
฿ 2,550.58 ฿ 1,211.27 | SHOCK ABSORBER | 1 Piece(s) | Same day | 10 | M36 | 36 | 36 | - |
Loading...
Main Body/Related Parts | Related Components | Body Material | Steel |
---|
How can we improve?
How can we improve?