(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable large shock absorber that supports low speed down to 0.08 m/s *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke S(mm) | 50 |
---|---|---|---|---|---|
Nominal Mounting Screw M | M42 | Nominal Mounting Screw [M] | 42 | Max. Absorbed Energy(J) | 850 |
Orifice Method | Multi-orifice | Operating Environment | Standard | Body Material | Steel |
Maximum Collision Velocity(m/s) | 1.3 | Minimum Collision Velocity(m/s) | 0.08 | Full length A(mm) | 195 |
Equivalent Mass(kgf) | 284000 | Max. Impact Force(N) | 20000 | Spring Power for Return(N) | 80 |
Max. Operating Cycle(cycle/min) | 3 | O.D. D(Ø) | 58 | Allowable Angular Misalignment Degree(deg) | 5 |
Max. Absorbed Energy per Hour(J/min) | 2783 | Operating Temperature Range(°C) | -10::+80 |
Please check the type/dimensions/specifications of the part LROEMXT1.5MX2 in the Large, Low-Speed, Adjustable Shock Absorber series.
How can we improve?
How can we improve?