1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lock Collar (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nut for large-scale shock absorber *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
LC-M42X1.5
LC-M45X1.5
LC-M64X2.0
LC-M85X2.0
LC-M115X2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw M Nominal Mounting Screw [M]

฿ 401.57

SHOCK ABSORBER 1 Piece(s) 3 Day(s) 10M4242

฿ 348.98

END SHOCK ABSORBER 1 Piece(s) 63 Day(s) 10M4545

฿ 729.69

END SHOCK ABSORBER 1 Piece(s) 5 Day(s) 10M6464

฿ 1,801.66

END SHOCK ABSORBER 1 Piece(s) Quote 10M8585

฿ 2,138.33

END SHOCK ABSORBER 1 Piece(s) Quote 10M115115

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel