1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fixed Large Series (Part Number)

END SHOCK ABSORBER

Fixed Large Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Fixed type large shock absorber that supports high energy.

Part Number
PMXT2050M-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full length A
(mm)
Equivalent Mass
(kgf)
Max. Impact Force
(N)
Spring Power for Return
(N)
Max. Operating Cycle
(cycle/min)
O.D. D
(Ø)
Max. Absorbed Energy per Hour
(J/min)

฿ 20,251.66

END SHOCK ABSORBER 1 Piece(s) Quote 1050M646418652.570.252262000605001552644500

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed type Orifice Method Multi-orifice
Operating Environment Standard Body Material Steel Allowable Angular Misalignment Degree(deg) 5
Operating Temperature Range(°C) -10::+80

Please check the type/dimensions/specifications of the part PMXT2050M-2 in the Fixed Large Series series.

Products with similar specification

Part Number
PMXT1550M-1
PMXT1550M-2
PMXT1550M-3
PMXT2050M-3
PMXT2100M-1
PMXT2100M-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full length A
(mm)
Equivalent Mass
(kgf)
Max. Impact Force
(N)
Spring Power for Return
(N)
Max. Operating Cycle
(cycle/min)
O.D. D
(Ø)
Max. Absorbed Energy per Hour
(J/min)

฿ 11,776.66

1 Piece(s) Quote 1050M45457353.550.3319540029000803452766

฿ 13,267.00

1 Piece(s) Quote 1050M45457351.960.16195130029000803452766

฿ 11,776.66

1 Piece(s) Quote 1050M45457351.070.07195540029000803452766

฿ 20,251.66

1 Piece(s) Quote 1050M646418651.350.112269000605001552644500

฿ 21,903.33

1 Piece(s) Quote 10100M646437293.570.463281100605001601646000

฿ 21,903.33

1 Piece(s) Quote 10100M646437292.570.253284000605001601646000