1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Position Indicator_RDS (RDS-0.5-L-AN-OR)

DIGITAL POSITION INDICATOR

Digital Position Indicator_RDS (RDS-0.5-L-AN-OR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Feed amount can be digitally displayed simply setting to feed rotary shaft.
· Can be selected in accordance with the pitch of feed rotary shaft.
· Four types of counter reading direction are standardized.
· Two color collar variations available.
· This product can be compatible with ø6, ø8, ø10 and ø12 mm rotary shafts in addition to ø14 mm by using the collar RDC model.
· Using dedicated spacer RDS-S makes it compatible with long rotary shafts, etc.
· All products include hex socket head set screws for fixing the rotary shaft in place

 
Part Number
RDS-0.5-L-AN-OR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Maximum Number of Rotation
(rpm)
Color Counter reading direction Rotation Direction

฿ 3,902.28

DIGITAL POSITION INDICATOR 1 Piece(s) 8 Day(s) 100.5500OrangeANIncrease by left rotation

Loading...

  1. 1

Basic Information

Type_2 Position Indicator Position Indicator Size_2 Standard

Please check the type/dimensions/specifications of the part RDS-0.5-L-AN-OR in the Digital Position Indicator_RDS series.

Products with similar specification

Part Number
RDS-0.5-L-AN-GR
RDS-0.5-R-AN-GR
RDS-0.5-R-AN-OR
RDS-0.5-R-AR-OR
RDS-1.0-L-AN-GR
RDS-1.0-L-AN-OR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch
(mm)
Maximum Number of Rotation
(rpm)
Color Counter reading direction Rotation Direction

฿ 3,902.28

1 Piece(s) 8 Day(s) 100.5500GrayANIncrease by left rotation

฿ 3,902.28

1 Piece(s) 8 Day(s) 100.5500GrayANIncrease by right rotation

฿ 3,902.28

1 Piece(s) 8 Day(s) 100.5500OrangeANIncrease by right rotation

฿ 3,902.28

1 Piece(s) 8 Day(s) 100.5500OrangeARIncrease by right rotation

฿ 3,902.28

1 Piece(s) 8 Day(s) 1011500GrayANIncrease by left rotation

฿ 3,902.28

1 Piece(s) 8 Day(s) 1011500OrangeANIncrease by left rotation