(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By simply setting the feed rotary shaft, the feed volume can be digitally displayed.
· Select a model to fit the pitch of your feed rotary shaft.
· Available in four standardized counter reading directions.
· Two color variations available.
· Using the [RDC] collar model provides compatibility with ø12, ø14, ø15, and ø16 mm rotary shafts in addition to ø20 mm models.
· All products include rubber cushioning and hex socket head screws for fixing the rotary shaft in place.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Maximum Number of Rotation (rpm) | Color | Counter reading direction | Rotation Direction |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | 500 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | 500 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | 500 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | 500 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | 500 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 7 Day(s) | 10 | 1 | 250 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 250 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 7 Day(s) | 10 | 1 | 250 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 250 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 250 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 1500 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 1500 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 1500 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 1500 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 1 | 1500 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2 | 1250 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2 | 1250 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 2 | 1250 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2 | 1250 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2 | 1250 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2.5 | 1000 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2.5 | 1000 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2.5 | 1000 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2.5 | 1000 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 2.5 | 1000 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 3 | 830 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 3 | 830 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 39 Day(s) | 10 | 3 | 830 | Orange | AR | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 3 | 830 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 3 | 830 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 3 | 830 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 625 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 625 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 39 Day(s) | 10 | 4 | 625 | Gray | AR | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 625 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 625 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 625 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 500 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 500 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 500 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 500 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 500 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 6 | 415 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 6 | 415 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 6 | 415 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 6 | 415 | Orange | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 6 | 415 | Orange | AR | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 250 | Gray | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 7 Day(s) | 10 | 10 | 250 | Orange | AN | Increase by left rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 250 | Gray | AN | Increase by right rotation | ||
฿ 3,788.13 | DIGITAL POSITION INDICATOR | 1 Piece(s) | 7 Day(s) | 10 | 10 | 250 | Orange | AR | Increase by right rotation |
Loading...
Type_2 | Position Indicator | Position Indicator Size_2 | Standard |
---|
How can we improve?
How can we improve?