(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Each of the ball rows are arranged at a contact point of 45°, allowing the guide to be used with any posture
[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the LM block circulate the rows of balls.
· Each of the ball raceways have been positioned at a 45° contact angle so that the rated load will be the same in all 4 directions (radial direction, reverse radial direction, horizontal directions) that act on the LM block, allowing it to be used from any position.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
[Applications]
· Surface grinders,electric discharge machining, high-speed conveyors, NC lathes, injection molding machines
· Woodworking machines, semiconductor manufacturing devices, inspection devices, food processing machinery
Part Number |
---|
SHS15C1SS+120L |
SHS15C[1,2,3,4]+120L |
SHS15C[1,2,3,4][SS,UU]+120L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Mounting Height M (mm) | Nominal Part Number | Radial Clearance | Accuracy Grade | No. of Blocks Used On The Same Rail | Basic Load Rating Dynamic Rating C (N) | Basic Load Rating Static Rating Co (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance | "Symbol of axes used on the same plane * Enter the number of your order in the multiple of the required number of axes. (Number of Axes 2 ⇒ Quantity: 2, 4..., Number of Axes 3 ⇒ Quantity: 3, 6...)" | Cap | Dust Resistant Code | LM Block Surface Treatment | LM Rail Surface Treatment | LM Rail Tap Type Symbol | Lubrication Device QZ | With Steel Tape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,277.00 | LM GUIDE | 1 Piece(s) | Same day | 120 | Wide | 15 | 24 | 15 | - | - | - | 14200 | 24200 | 175 | 175 | 160 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 64.4 | - | Penetration | 48 | - | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 120 | Wide | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 64.4 | M5 | Through | 48 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 120 | Wide | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 64.4 | M5 | Through | 48 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - |
Loading...
Rail Type | Standard | Set / Single Item | Set | Material | Carbon Steel |
---|---|---|---|---|---|
Ball Arrangement | 4 Rows of Circular | Retainer | Presence | Rolling Element | Ball |
Mounting hole for blocks | Tapped Holes | Number of Block Mounting Holes(holes) | 4 |
How can we improve?
How can we improve?