(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Each of the ball rows are arranged at a contact point of 45°, allowing the guide to be used with any posture
[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the LM block circulate the rows of balls.
· Each of the ball raceways have been positioned at a 45° contact angle so that the rated load will be the same in all 4 directions (radial direction, reverse radial direction, horizontal directions) that act on the LM block, allowing it to be used from any position.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
[Applications]
· Surface grinders,electric discharge machining, high-speed conveyors, NC lathes, injection molding machines
· Woodworking machines, semiconductor manufacturing devices, inspection devices, food processing machinery
Part Number |
---|
SHS15C1SS+120L |
SHS15C[1,2,3,4]+[73-2920/1]L |
SHS15C[1,2,3,4][SS,UU]+[73-2920/1]L |
SHS15LC[1,2,3,4]+[86-2920/1]L |
SHS15LC[1,2,3,4][SS,UU]+[86-2920/1]L |
SHS15LV[1,2,3,4]+[86-2920/1]L |
SHS15LV[1,2,3,4][SS,UU]+[86-2920/1]L |
SHS15V[1,2,3,4]+[73-2920/1]L |
SHS15V[1,2,3,4][SS,UU]+[73-2920/1]L |
SHS20C[1,2,3,4]+[92-2920/1]L |
SHS20C[1,2,3,4][SS,UU]+[92-2920/1]L |
SHS20LC[1,2,3,4]+[111-2920/1]L |
SHS20LC[1,2,3,4][SS,UU]+[111-2920/1]L |
SHS20LV[1,2,3,4]+[111-2920/1]L |
SHS20LV[1,2,3,4][SS,UU]+[111-2920/1]L |
SHS20V[1,2,3,4]+[92-2920/1]L |
SHS20V[1,2,3,4][SS,UU]+[92-2920/1]L |
SHS25LC[1,2,3,4]+[122-2920/1]L |
SHS25LC[1,2,3,4][SS,UU]+[122-2920/1]L |
SHS25LR[1,2,3,4]+[122-2920/1]L |
SHS25LR[1,2,3,4][SS,UU]+[122-2920/1]L |
SHS25LV[1,2,3,4]+[122-2920/1]L |
SHS25LV[1,2,3,4][SS,UU]+[122-2920/1]L |
SHS25R[1,2,3,4]+[105-2920/1]L |
SHS25R[1,2,3,4][SS,UU]+[105-2920/1]L |
SHS25V[1,2,3,4]+[105-2920/1]L |
SHS25V[1,2,3,4][SS,UU]+[105-2920/1]L |
SHS30C[1,2,3,4]+[119-2920/1]L |
SHS30C[1,2,3,4][SS,UU]+[119-2920/1]L |
SHS30LC[1,2,3,4]+[144-2920/1]L |
SHS30LC[1,2,3,4][SS,UU]+[144-2920/1]L |
SHS30LR[1,2,3,4]+[144-2920/1]L |
SHS30LR[1,2,3,4][SS,UU]+[144-2920/1]L |
SHS30LV[1,2,3,4]+[144-2920/1]L |
SHS30LV[1,2,3,4][SS,UU]+[144-2920/1]L |
SHS30R[1,2,3,4]+[119-2920/1]L |
SHS30R[1,2,3,4][SS,UU]+[119-2920/1]L |
SHS30V[1,2,3,4]+[119-2920/1]L |
SHS30V[1,2,3,4][SS,UU]+[119-2920/1]L |
SHS35C[1,2,3,4]+[135-2920/1]L |
SHS35C[1,2,3,4][SS,UU]+[135-2920/1]L |
SHS35LC[1,2,3,4]+[165-2920/1]L |
SHS35LC[1,2,3,4][SS,UU]+[165-2920/1]L |
SHS35LR[1,2,3,4]+[165-2920/1]L |
SHS35LR[1,2,3,4][SS,UU]+[165-2920/1]L |
SHS35LV[1,2,3,4]+[165-2920/1]L |
SHS35LV[1,2,3,4][SS,UU]+[165-2920/1]L |
SHS35R[1,2,3,4]+[135-2920/1]L |
SHS35R[1,2,3,4][SS,UU]+[135-2920/1]L |
SHS35V[1,2,3,4]+[135-2920/1]L |
SHS35V[1,2,3,4][SS,UU]+[135-2920/1]L |
THK1SHS15RCUT-[1,2,3,4]-NLA-[NLB,SS,UU]-NLC-NLD-L[73-2920/1]-NLE-NLF-NLG-NLH-[I,II,III,IV]-NLI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Mounting Height M (mm) | Nominal Part Number | Radial Clearance | Accuracy Grade | No. of Blocks Used On The Same Rail | Basic Load Rating Dynamic Rating C (N) | Basic Load Rating Static Rating Co (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance | "Symbol of axes used on the same plane * Enter the number of your order in the multiple of the required number of axes. (Number of Axes 2 ⇒ Quantity: 2, 4..., Number of Axes 3 ⇒ Quantity: 3, 6...)" | Cap | Dust Resistant Code | LM Block Surface Treatment | LM Rail Surface Treatment | LM Rail Tap Type Symbol | Lubrication Device QZ | With Steel Tape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,277.00 | LM GUIDE | 1 Piece(s) | Same day | 120 | Wide | 15 | 24 | 15 | - | - | - | 14200 | 24200 | 175 | 175 | 160 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 64.4 | - | Penetration | 48 | - | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 73 ~ 2920 | Wide | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 64.4 | M5 | Through | 48 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 73 ~ 2920 | Wide | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 64.4 | M5 | Through | 48 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 86 ~ 2920 | Wide | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 17200 | 31900 | 296 | 296 | 212 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 79.4 | M5 | Through | 63 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 86 ~ 2920 | Wide | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 17200 | 31900 | 296 | 296 | 212 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 79.4 | M5 | Through | 63 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 6 Day(s) | 86 ~ 2920 | Standard | 15 | 24 | 15 | - | - | 1 ~ 4 | 17200 | 31900 | 296 | 296 | 212 | 26 | 34 | 4 | 60 | 4.5 | 34 | 79.4 | M4 | 4 | 63 | - | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 6 Day(s) | 86 ~ 2920 | Standard | 15 | 24 | 15 | - | - | 1 ~ 4 | 17200 | 31900 | 296 | 296 | 212 | 26 | 34 | 4 | 60 | 4.5 | 34 | 79.4 | M4 | 4 | 63 | - | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 73 ~ 2920 | Standard | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 26 | 26 | 4 | 60 | 4.5 | 34 | 64.4 | M4 | 4 | 48 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 73 ~ 2920 | Standard | 15 | 24 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 26 | 26 | 4 | 60 | 4.5 | 34 | 64.4 | M4 | 4 | 48 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 6 Day(s) | 92 ~ 2920 | Wide | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 22300 | 38400 | 334 | 334 | 361 | 53 | 40 | 5.4 | 60 | 6 | 63 | 79 | M6 | Through | 59 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 6 Day(s) | 92 ~ 2920 | Wide | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 22300 | 38400 | 334 | 334 | 361 | 53 | 40 | 5.4 | 60 | 6 | 63 | 79 | M6 | Through | 59 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 111 ~ 2920 | Wide | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 28100 | 50300 | 568 | 568 | 473 | 53 | 40 | 5.4 | 60 | 6 | 63 | 98 | M6 | Through | 78 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 111 ~ 2920 | Wide | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 28100 | 50300 | 568 | 568 | 473 | 53 | 40 | 5.4 | 60 | 6 | 63 | 98 | M6 | Through | 78 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 111 ~ 2920 | Standard | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 28100 | 50300 | 568 | 568 | 473 | 32 | 50 | 5 | 60 | 6 | 44 | 98 | M5 | 5 | 78 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 111 ~ 2920 | Standard | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 28100 | 50300 | 568 | 568 | 473 | 32 | 50 | 5 | 60 | 6 | 44 | 98 | M5 | 5 | 78 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 92 ~ 2920 | Standard | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 22300 | 38400 | 334 | 334 | 361 | 32 | 36 | 5 | 60 | 6 | 44 | 79 | M5 | 5 | 59 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 92 ~ 2920 | Standard | 20 | 30 | 20 | Normal | Standard Grade | 1 ~ 4 | 22300 | 38400 | 334 | 334 | 361 | 32 | 36 | 5 | 60 | 6 | 44 | 79 | M5 | 5 | 59 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 122 ~ 2920 | Wide | 23 | 36 | 25 | Normal | Standard Grade | 1 ~ 4 | 36800 | 64700 | 848 | 848 | 696 | 57 | 45 | 6.8 | 60 | 7 | 70 | 109 | M8 | Through | 88 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 122 ~ 2920 | Wide | 23 | 36 | 25 | Normal | Standard Grade | 1 ~ 4 | 36800 | 64700 | 848 | 848 | 696 | 57 | 45 | 6.8 | 60 | 7 | 70 | 109 | M8 | Through | 88 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 122 ~ 2920 | Standard | 23 | 40 | 25 | Normal | Standard Grade | 1 ~ 4 | 36800 | 64700 | 848 | 848 | 696 | 35 | 50 | 6 | 60 | 7 | 48 | 109 | M6 | 8 | 88 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 122 ~ 2920 | Standard | 23 | 40 | 25 | Normal | Standard Grade | 1 ~ 4 | 36800 | 64700 | 848 | 848 | 696 | 35 | 50 | 6 | 60 | 7 | 48 | 109 | M6 | 8 | 88 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 122 ~ 2920 | Standard | 23 | 36 | 25 | Normal | Standard Grade | 1 ~ 4 | 36800 | 64700 | 848 | 848 | 696 | 35 | 50 | 6 | 60 | 7 | 48 | 109 | M6 | 6.5 | 88 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 122 ~ 2920 | Standard | 23 | 36 | 25 | Normal | Standard Grade | 1 ~ 4 | 36800 | 64700 | 848 | 848 | 696 | 35 | 50 | 6 | 60 | 7 | 48 | 109 | M6 | 6.5 | 88 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 105 ~ 2920 | Standard | 23 | 40 | 25 | Normal | Standard Grade | 1 ~ 4 | 31700 | 52400 | 556 | 566 | 563 | 35 | 35 | 6 | 60 | 7 | 48 | 92 | M6 | 8 | 71 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 105 ~ 2920 | Standard | 23 | 40 | 25 | Normal | Standard Grade | 1 ~ 4 | 31700 | 52400 | 556 | 566 | 563 | 35 | 35 | 6 | 60 | 7 | 48 | 92 | M6 | 8 | 71 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 105 ~ 2920 | Standard | 23 | 36 | 25 | Normal | Standard Grade | 1 ~ 4 | 31700 | 52400 | 566 | 566 | 563 | 35 | 35 | 6 | 60 | 7 | 48 | 92 | M6 | 6.5 | 71 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 105 ~ 2920 | Standard | 23 | 36 | 25 | Normal | Standard Grade | 1 ~ 4 | 31700 | 52400 | 566 | 566 | 563 | 35 | 35 | 6 | 60 | 7 | 48 | 92 | M6 | 6.5 | 71 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 119 ~ 2920 | Wide | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 44800 | 66600 | 786 | 786 | 865 | 72 | 52 | 8.5 | 80 | 9 | 90 | 106 | M10 | Through | 80 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 119 ~ 2920 | Wide | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 44800 | 66600 | 786 | 786 | 865 | 72 | 52 | 8.5 | 80 | 9 | 90 | 106 | M10 | Through | 80 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 144 ~ 2920 | Wide | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 54200 | 88800 | 1360 | 1360 | 1150 | 72 | 52 | 8.5 | 80 | 9 | 90 | 131 | M10 | Through | 105 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 144 ~ 2920 | Wide | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 54200 | 88800 | 1360 | 1360 | 1150 | 72 | 52 | 8.5 | 80 | 9 | 90 | 131 | M10 | Through | 105 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 144 ~ 2920 | Standard | 28 | 45 | 30 | Normal | Standard Grade | 1 ~ 4 | 54200 | 88800 | 1360 | 1360 | 1150 | 40 | 60 | 8 | 80 | 9 | 60 | 131 | M8 | 10 | 105 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 144 ~ 2920 | Standard | 28 | 45 | 30 | Normal | Standard Grade | 1 ~ 4 | 54200 | 88800 | 1360 | 1360 | 1150 | 40 | 60 | 8 | 80 | 9 | 60 | 131 | M8 | 10 | 105 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 144 ~ 2920 | Standard | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 54200 | 88800 | 1360 | 1360 | 1150 | 40 | 60 | 8 | 80 | 9 | 60 | 131 | M8 | 8 | 105 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 144 ~ 2920 | Standard | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 54200 | 88800 | 1360 | 1360 | 1150 | 40 | 60 | 8 | 80 | 9 | 60 | 131 | M8 | 8 | 105 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 119 ~ 2920 | Standard | 28 | 45 | 30 | Normal | Standard Grade | 1 ~ 4 | 44800 | 66600 | 786 | 786 | 865 | 40 | 40 | 8 | 80 | 9 | 60 | 106 | M8 | 10 | 80 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 119 ~ 2920 | Standard | 28 | 45 | 30 | Normal | Standard Grade | 1 ~ 4 | 44800 | 66600 | 786 | 786 | 865 | 40 | 40 | 8 | 80 | 9 | 60 | 106 | M8 | 10 | 80 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 119 ~ 2920 | Standard | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 44800 | 66600 | 786 | 786 | 865 | 40 | 40 | 8 | 80 | 9 | 60 | 106 | M8 | 8 | 80 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 119 ~ 2920 | Standard | 28 | 42 | 30 | Normal | Standard Grade | 1 ~ 4 | 44800 | 66600 | 786 | 786 | 865 | 40 | 40 | 8 | 80 | 9 | 60 | 106 | M8 | 8 | 80 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 135 ~ 2920 | Wide | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 62300 | 96600 | 1380 | 1380 | 1530 | 50 | 50 | 8 | 80 | 9 | 100 | 122 | M10 | Through | 93 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 135 ~ 2920 | Wide | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 62300 | 96600 | 1380 | 1380 | 1530 | 50 | 50 | 8 | 80 | 9 | 100 | 122 | M10 | Through | 93 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 165 ~ 2920 | Wide | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 72900 | 127000 | 2340 | 2340 | 2010 | 50 | 72 | 8 | 80 | 9 | 100 | 152 | M10 | Through | 123 | NA | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 165 ~ 2920 | Wide | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 72900 | 127000 | 2340 | 2340 | 2010 | 50 | 72 | 8 | 80 | 9 | 100 | 152 | M10 | Through | 123 | End Seal / Seals (End + Side + Inner) | - | - | - | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 165 ~ 2920 | Standard | 34 | 55 | 35 | Normal | Standard Grade | 1 ~ 4 | 72900 | 127000 | 2340 | 2340 | 2010 | 50 | 72 | 8 | 80 | 9 | 70 | 152 | M8 | 12 | 123 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 165 ~ 2920 | Standard | 34 | 55 | 35 | Normal | Standard Grade | 1 ~ 4 | 72900 | 127000 | 2340 | 2340 | 2010 | 50 | 72 | 8 | 80 | 9 | 70 | 152 | M8 | 12 | 123 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 165 ~ 2920 | Standard | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 72900 | 127000 | 2340 | 2340 | 2010 | 50 | 72 | 8 | 80 | 9 | 70 | 152 | M8 | 10 | 123 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 165 ~ 2920 | Standard | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 72900 | 127000 | 2340 | 2340 | 2010 | 50 | 72 | 8 | 80 | 9 | 70 | 152 | M8 | 10 | 123 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 135 ~ 2920 | Standard | 34 | 55 | 35 | Normal | Standard Grade | 1 ~ 4 | 62300 | 96600 | 1380 | 1380 | 1530 | 50 | 50 | 8 | 80 | 9 | 70 | 122 | M8 | 12 | 93 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 135 ~ 2920 | Standard | 34 | 55 | 35 | Normal | Standard Grade | 1 ~ 4 | 62300 | 96600 | 1380 | 1380 | 1530 | 50 | 50 | 8 | 80 | 9 | 70 | 122 | M8 | 12 | 93 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 135 ~ 2920 | Standard | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 62300 | 96600 | 1380 | 1380 | 1530 | 50 | 50 | 8 | 80 | 9 | 70 | 122 | M8 | 10 | 93 | - | - | - | Not Provided | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 135 ~ 2920 | Standard | 34 | 48 | 35 | Normal | Standard Grade | 1 ~ 4 | 62300 | 96600 | 1380 | 1380 | 1530 | 50 | 50 | 8 | 80 | 9 | 70 | 122 | M8 | 10 | 93 | - | - | - | End Seal / Seal (End + Side + Inner) | - | - | - | - | - | ||
- | LM GUIDE | 1 Piece(s) | 5 Day(s) | 73 ~ 2920 | Standard | 15 | 28 | 15 | Normal | Standard Grade | 1 ~ 4 | 14200 | 24200 | 175 | 175 | 160 | 26 | 26 | 4 | 60 | 4.5 | 34 | 64.4 | M4 | 5 | 48 | - | Required Number of Axis: 1 / Required Number of Axis: 2 / Required Number of Axis: 3 / Required Number of Axis: 4 | Not Provided | End Seal / Not Provided / Seal (End + Side + Inner) | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Loading...
Rail Type | Standard | Set / Single Item | Set | Material | Carbon Steel |
---|---|---|---|---|---|
Ball Arrangement | 4 Rows of Circular | Retainer | Presence | Rolling Element | Ball |
Mounting hole for blocks | Tapped Holes | Number of Block Mounting Holes(holes) | 4 |
How can we improve?
How can we improve?