1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Cover Type, Breather, Capped Steel Cover Type, Pressure Cap (SCBM, SCPR)

Steel Cover Type, Breather, Capped Steel Cover Type, Pressure Cap (SCBM, SCPR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 849.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air breather cap with a hard steel cover that is suitable for outdoor use. Constant airflow and air-pressure control valve types are available.

Part Number
SCBM-1/4
SCBM-3/4
SCPR-3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter G Outer Diameter D
(φ)
Function Height H
(mm)

฿ 849.10

OIL CAPS 1 Piece(s) 7 Day(s) 10G1/447Breather Cap51

฿ 1,275.42

OIL CAPS 1 Piece(s) 5 Day(s) 10G3/481Breather Cap70

฿ 3,000.52

OIL CAPS 1 Piece(s) 7 Day(s) 10G3/481Pressure Cap70

Loading...

  1. 1