1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Cover Type Breather Cap, Steel Cover Type Pressure Cap (SCBM-BA, SCPR-BA)

Steel Cover Type Breather Cap, Steel Cover Type Pressure Cap (SCBM-BA, SCPR-BA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,010.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・An oil filter with a strong steel cover and air breather cap that is suitable for use outdoors. A constant airflow type and air-pressure control valve type are available.

[Features]
▪ A metallic breather cap that can withstand impact shock.

Part Number
SCBM-46BA
SCBM-80BA
SCPR-80BA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(φ)
Function Height H
(mm)

฿ 1,010.00

OIL CAPS 1 Piece(s) Same day 1047Breather Cap42

฿ 1,413.33

OIL CAPS 1 Piece(s) Same day 1081Breather Cap55

฿ 2,744.59

OIL CAPS 1 Piece(s) 5 Day(s) 1081Pressure Cap55

Loading...

  1. 1