(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Mounting bracket for photoelectric sensors and fiber sensors. ·The applicable sensor is the E3C-S50 (8).
Part Number |
---|
E39-L40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Applicable Sensors | Maximum Size Width (mm) | Maximum Size Height (mm) | Floor-sensor top mounting hole dimensions (mm) | Sensor mounting surface/floor mounting hole dimensions (mm) | Type | Mounting parts type | Bracket Shape | Compatible sensor | Maximum Size Width (mm) | Maximum Size Height (mm) | Compatible Sensor (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 124.71 ฿ 93.33 | OMRONOPTIONPARTS | 1 Piece(s) | Same day | - | - | - | - | - | - | For mounting photoelectric sensor/General purpose | Bracket | L | E3JK | 58 | 60 | E3JK |
Loading...
Please check the type/dimensions/specifications of the part E39-L40 in the Mounting bracket for photoelectric sensor/fiber sensor series.
Part Number |
---|
E39-L117 |
E39-L118 |
E39-L119 |
E39-L43 |
E39-L44 |
E39-L51 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Types | Applicable Sensors | Maximum Size Width (mm) | Maximum Size Height (mm) | Floor-sensor top mounting hole dimensions (mm) | Sensor mounting surface/floor mounting hole dimensions (mm) | Type | Mounting parts type | Bracket Shape | Compatible sensor | Maximum Size Width (mm) | Maximum Size Height (mm) | Compatible Sensor (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.00 | 1 Piece(s) | Same day | L-shaped bracket for rear surface mounting | E3T-S□□□ | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 186.00 | 1 Piece(s) | Same day | Side mounting bracket | E3T-S□□□ | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 186.00 | 1 Piece(s) | 5 Day(s) | L-shaped bracket for side mounting | E3T-F□□□ | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 279.11 | 1 Piece(s) | Same day | Side mounting bracket | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 178.00 | 1 Piece(s) | Same day | L-shaped bracket for rear surface mounting | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 480.00 | 1 Piece(s) | 30 Day(s) | - | E3JM | 58 | 70 | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?