1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflector for Photoelectric Sensor and Fiber Optic Sensor

Reflector for Photoelectric Sensor and Fiber Optic Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 196.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reflector for Photoelectric Sensor and Fiber Optic Sensor
Reflectors for Photoelectric Sensors and Fiber Sensor used in conjunction with sensors to detect the presence or absence of an object
[Feature]
● Types : Laser reflector sheet type/standard type , Reflector for long distance and so on
● Operating Temperature (°C): -25 to 55
● Application with models : E3Z-LR, E3ZR-CR and E3NC-LH03
[Application]
Reflectors support a wide variety of Industrial Applications especially factory automation system

 
Part Number
E39-R1SALE
E39-R1KSALE
E39-R1RSALE
E39-R1SSALE
E39-R2
E39-R3SALE
E39-R4
E39-R6
E39-R8
E39-R9
E39-R10
E39-R12SALE
E39-R13SALE
E39-R14SALE
E39-R21SALE
E39-R22SALE
E39-R37-CA
E39-RP1SALE
E39-RP37
E39-RS1SALE
E39-RS1-CA
E39-RS2SALE
E39-RS2-CA
E39-RS3SALE
E39-RS3-CA
E39-RS4SALE
E39-RS5SALE
E39-RS10
E39-RS11SALE
E39-RSA
E39-RSB
E39-RSP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Maximum Size Width
(mm)
Maximum Size Height
(mm)
Maximum Size Length
(mm)
Applicable Sensors

฿ 333.22

฿ 190.00

OMRONOPTIONPARTS 1 Piece(s) Same day Reflector40.359.97.5-

฿ 1,878.00

฿ 1,369.06

OMRON OPTION PARTS 1 Piece(s) Same day -40.359.97.5-

฿ 3,242.00

฿ 2,595.87

PHOTOELECTRIC SENSORS 1 Piece(s) 5 Day(s) Oil-resistant reflector1061265.4E3ZR-CR

฿ 330.00

฿ 211.27

OMRONOPTIONPARTS 1 Piece(s) Same day Reflector, long distance40.359.97.5-

฿ 406.00

OMRON OPTION PARTS 1 Piece(s) Same day Reflector80.859.97.5-

฿ 407.00

฿ 283.76

OMRONOPTIONPARTS 1 Piece(s) Same day Reflector, small yype22.53811-

฿ 407.00

OMRONOPTIONPARTS 1 Piece(s) Same day -13.7234.9-

฿ 498.00

Reflectors 1 Piece(s) Same day Reflector40604.8 E3Z-LR

฿ 635.00

PHOTOELECTRICSENSORS 1 Piece(s) 30 Day(s) Reflector1001009E3S-DB[][]1(T)

฿ 362.00

OMRONOPTIONPARTS 1 Piece(s) Same day Reflector, small yype35.442.38-

฿ 393.00

OMRONOPTIONPARTS 1 Piece(s) Same day Reflector51.661.48-

฿ 851.00

฿ 731.43

OMRON OPTION PARTS 1 Piece(s) Same day Standard Type Reflection Plate(Effective area 23×23mm)45305.5E3C-LR1□

฿ 525.00

฿ 450.71

Reflectors 1 Piece(s) 5 Day(s) Standard Type Reflection Plate(Effective area 7×7mm)24124E3C-LR1□

฿ 2,328.00

฿ 1,996.03

Reflectors 1 Piece(s) 30 Day(s) Short-range transparent body detection type, reflective plate45305.5E3C-LR1□

฿ 775.00

฿ 667.90

Photoelectric Sensor 1 Piece(s) 5 Day(s) Laser reflector, standard type35305E3NC-LH03

฿ 3,780.00

฿ 3,239.84

Photoelectric Sensor 1 Piece(s) 30 Day(s) Laser reflector, standard type55405E3NC-LH03

฿ 219.00

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) -13.7231.1-

฿ 658.00

฿ 393.75

OMRON OPTION PARTS 1 Piece(s) Same day -44808.5-

฿ 648.00

OMRONOPTIONPARTS 1 Piece(s) Same day -13.7231.1-

฿ 218.00

฿ 211.00

OMRON OPTION PARTS 1 Piece(s) Same day Tape type reflective plate35100.5-

฿ 525.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) Tape type reflective plate35100.5Dedicated for use with E3T-SR4□

฿ 487.07

฿ 290.00

OMRONOPTIONPARTS 1 Piece(s) Same day Tape type reflective plate40350.5-

฿ 825.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) Tape type reflective plate40350.5Dedicated for use with E3T-SR4□

฿ 494.00

฿ 368.13

OMRON OPTION PARTS 1 Piece(s) Same day Tape type reflective plate80700.5-

฿ 483.00

OMRON OPTION PARTS 1 Piece(s) Same day Tape type reflective plate80700.5Dedicated for use with E3T-SR4□

฿ 3,093.00

฿ 2,483.99

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) -195220.4E3C-LR1□

฿ 3,500.00

฿ 2,811.20

OMRON OPTION PARTS 1 Piece(s) Same day -108460.4E3C-LR1□

฿ 825.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) Laser reflector, sheet type25250.32E3NC-LH03

฿ 1,281.00

฿ 1,103.97

Photoelectric Sensor 1 Piece(s) 5 Day(s) Laser reflector, sheet type50500.32E3NC-LH03

฿ 196.00

Reflectors 1 Piece(s) 5 Day(s) Reflective plate sheet tape type (detection distance of 30–80 mm)----

฿ 635.00

Reflectors 1 Piece(s) 30 Day(s) Reflective plate sheet tape type (detection distance of 30–120 mm)----

฿ 574.00

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) -50120.9-

Loading...

  1. 1