1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit for Photoelectric Sensor and Fiber Sensor

Slit for Photoelectric Sensor and Fiber Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slit dedicated to photoelectric sensors and fibers, available in seal type and inset type. Compact and excellent weather resistance.

 
Part Number
E39-S39SALE
E39-S46
E39-S61
E39-S63SALE
E39-S64SALE
E39-S65ASALE
E39-S65B
E39-S65C
E39-S65D
E39-S65ESALE
E39-S65F
E39-S76ASALE
E39-S76BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Sensors Types

฿ 492.00

฿ 239.11

OMRON OPTION PARTS 1 Piece(s) Same day -Slit width 1mm

฿ 132.00

Slit 1 Piece(s) 5 Day(s) -Slit width 0.5/1/2 mm

฿ 291.00

Slit 1 Piece(s) 5 Day(s) -Slit width 0.5/1/2/4 mm

฿ 216.29

฿ 146.67

OMRONOPTIONPARTS 1 Piece(s) Same day E3T-ST1□Slit hole φ0.5/1 mm

฿ 153.00

฿ 91.34

OMRONOPTIONPARTS 1 Piece(s) Same day E3T-FT1□Slit hole φ0.5/1 mm

฿ 183.00

฿ 105.12

OMRONOPTIONPARTS 1 Piece(s) Same day -Slit hole φ0.5 mm

฿ 183.00

OMRONOPTIONPARTS 1 Piece(s) 30 Day(s) -Slit hole φ1 mm

฿ 183.00

OMRONOPTIONPARTS 1 Piece(s) Same day -Slit hole φ2 mm

฿ 183.00

OMRON OPTION PARTS 1 Piece(s) Same day -Slit width 0.5mm

฿ 183.00

฿ 111.12

OMRONOPTIONPARTS 1 Piece(s) Same day -Slit width 1mm

฿ 183.00

OMRONOPTIONPARTS 1 Piece(s) Same day -Slit width 2mm

฿ 155.00

฿ 147.78

OMRON OPTION PARTS 1 Piece(s) Same day E3T-ST1□MSlit hole φ0.5 mm

฿ 155.00

฿ 97.54

OMRON OPTION PARTS 1 Piece(s) Same day E3T-ST1□MSlit hole φ1 mm

Loading...

  1. 1