(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Regardless of magnetic or non-magnetic material, detection range is 100 mm.
· Long range detection of 100 mm is possible, regardless of magnetic or non-magnetic material.
· Underwater types are also available.
Shape | Cylindrical Column Type | Detection distance L1 [classification](mm) | ~100 | Detected Objects | Magnetic Metal / Non-magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard / Cold Resistance | Detection Direction | Upper Surface | Case Material | Aluminum Diecast |
Detecting Surface Material | Epoxy Resin | Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 70.1~ |
Head size Depth(mm) | 106 | The size and width of detection head (range)(mm) | 40.1~ | The size and width of detection head(mm) | 106 |
The size and height of detection head (range)(mm) | 40.1~ | The size and height of detection head(mm) | 105 | Protection Structure (IEC) | IP66 |
Types | Current output type (detects both magnetic and non-magnetic materials) | Power Type | Direct Current 3-Wire Type | Power Supply Voltage | 10-30 VDC |
Output Mode | NPN Voltage Current Output | Operation Mode | NO | Connection Method | Pre-wired model |
Connector pin arrangement | - | Cable Length(m) | 1 | Different Frequency Type | Standard |
Cable Specifications | Vinyl (PVC)-insulated round cord, φ6, 3-core | Included functions | - | Combination amplifier/head | - |
Detection distance L1 details(mm) | 100 |
Please check the type/dimensions/specifications of the part TL-L100-7 1M in the Ultra Long Distance Type Proximity Sensor (TL-L) series.
How can we improve?
How can we improve?