1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Prism, Standard Type Proximity Sensor [TL-N/Q] (Part Number)

Laserdisplacementsensors

Prism, Standard Type Proximity Sensor [TL-N/Q]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide variety of models for various application.
[Features]
· Easy to install, high speed pulse generator, used for high speed rotation control.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

 
Part Number
TL-Q5MC1 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

฿ 1,222.00

฿ 693.36

Laserdisplacementsensors 1 Piece(s) Same day Square shape~5Standard / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type20.1~302815.1~201710.1~2017CE / IECIP67Standard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal

Please check the type/dimensions/specifications of the part TL-Q5MC1 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.

Products with similar specification

Part Number
TL-N10ME15 2M
TL-N10ME2 2M
TL-N10ME2 5M
TL-Q5MC1 5M
TL-Q5MC15 2M
TL-Q5MC2 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

฿ 4,257.00

1 Piece(s) 45 Day(s) Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNOPre-wired model-2Different frequencyVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

฿ 1,715.00

1 Piece(s) 5 Day(s) Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNCPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

฿ 3,990.00

1 Piece(s) 45 Day(s) Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNCPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

฿ 1,718.00

1 Piece(s) Same day Square shape~5Standard / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type20.1~302815.1~201710.1~2017IEC / CEIP67Standard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNOPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

฿ 1,293.00

1 Piece(s) Same day Square shape~5Standard / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type20.1~302815.1~201710.1~2017IEC / CEIP67Standard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNOPre-wired model④ brown + V, ③ blue 0V2Different frequencyVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

฿ 1,535.00

1 Piece(s) Same day Square shape~5Standard / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type20.1~302815.1~201710.1~2017IEC / CEIP67Standard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNCPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-