(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide variety of models for various application.
[Features]
· Easy to install, high speed pulse generator, used for high speed rotation control.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Part Number |
---|
TL-Q5MC2 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,535.00 ฿ 1,119.02 | Laserdisplacementsensors | 1 Piece(s) | Same day | Square shape | ~5 | Standard / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | CE / IEC | IP67 | Standard Type | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NC | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | - |
Loading...
Detected Objects | Magnetic Metal |
---|
Please check the type/dimensions/specifications of the part TL-Q5MC2 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.
Part Number |
---|
TL-N10ME15 2M |
TL-N10ME2 2M |
TL-N10ME2 5M |
TL-Q5MD1 2M |
TL-Q5MD1 5M |
TL-Q5MD2 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,257.00 | 1 Piece(s) | 45 Day(s) | Square shape | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | IP67 | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | Pre-wired model | - | 2 | Different frequency | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
฿ 1,715.00 | 1 Piece(s) | 5 Day(s) | Square shape | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | IP67 | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
฿ 3,990.00 | 1 Piece(s) | 45 Day(s) | Square shape | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | IP67 | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | Pre-wired model | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
฿ 1,635.00 | 1 Piece(s) | Same day | Square shape | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | IEC / CE | IP67 | Standard Type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | - | ||
฿ 3,430.00 | 1 Piece(s) | Same day | Square shape | ~5 | Standard / Oil Resistance Reinforcement | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | IEC / CE | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | Direct Current 2-Wire Type | NO | Pre-wired model | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | Iron 18 × 18 × 1mm | ||
฿ 1,531.00 | 1 Piece(s) | 50 Day(s) | Square shape | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 20.1~30 | 28 | 15.1~20 | 17 | 10.1~20 | 17 | IEC / CE | IP67 | Standard Type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NC | Pre-wired model | ④ brown + V, ③ blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 5 | - |
How can we improve?
How can we improve?