TL-N/Q Standard Type Proximity Sensor

Caution
Product Description
A wide variety of models for various application.
[Features]
· Easy to install, high speed pulse generator, used for high speed rotation control.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Dimensional Drawing of OMRON Proximity Sensors
OMRON Proximity Sensors Main Unit

Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
DC 2-wire Proximity Sensors system
| Proximity Sensors item | Proximity Sensors format | ||||
|---|---|---|---|---|---|
| Proximity Sensors Model TL-Q5MD□ | Proximity Sensors Model TL-N7MD□ | Proximity Sensors Model TL-N12MD□ | Proximity Sensors Model TL-N20MD□ | ||
| Detection distance | 5mm±10% | 7mm±10% | 12mm±10% | 20mm±10% | |
| Set distance | 0 to 4 mm | 0 to 5.6 mm | 0 to 9.6 mm | 0 to 16 mm | |
| Hysteresis | 10% or less of the detection distance | ||||
| Detectable Objects | Magnetic metals (The detection distance decreases for non-magnetic metals. See page 6 of the digital catalog for "Characteristics Data") | ||||
| Standard detection object | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | Iron 40×40×1mm | Iron 50 x 50 x 1 mm | |
| Response frequency * | 500Hz | 300Hz | |||
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-30V) | ||||
| Leakage current | 0.8mA or less | ||||
| Control Output | Opening and closing capacity | 3 to 100mA | |||
| Residual voltage | 3.3V or less (at load current 100mA, cord length 2m) | ||||
| Indicator Light | D1 type: Operation indicator (red), setting indicator (green) D2 type: Operation indicator (red) | ||||
| Operation mode (when detecting object approaching) | D1 type: NO D2 type: NC For details, refer to the "Input/Output stage circuit diagram" time chart → Digital catalog page 7 | ||||
| Protection Circuit | Load short circuit protection, surge absorption | ||||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but do not freeze or condense) | ||||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | ||||
| Temperature effects | Within the temperature range of -25 to +70°C, at +23°C, detection distance is within ±10% | ||||
| Voltage Effects | Within the range of rated power supply voltage ±15%, at rated power supply voltage, ±2.5% or less of detection distance | ||||
| Insulation resistance | 50MΩ or more (at DC500V megger) Between all live parts and case | ||||
| Withstand voltage | AC1,000V 1min Between live parts and case | ||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||
| Impact (durability) | 500m/s2 3 times each in X, Y, and Z directions | 1,000m/s2 10 times each in X, Y, and Z directions | |||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | ||||
| Connection method | Cord pull-out type (standard cord length 2m) | ||||
| Weight (packaged) | Approx. 85g | Approx. 165g | Approx. 235g | Approx. 330g | |
| Material | case | Heat-resistant ABS | |||
| Detection surface | |||||
| accessories | operating instructions | Mounting bracket, mounting screws (M4 x 25), instruction manual | Mounting bracket, mounting screws (M4 x 30), instruction manual | Mounting bracket, mounting screws (M5 x 40), instruction manual | |
*The response frequency is the average value. Measurement conditions are: the Proximity Sensors standard detection object is used, the interval between detection objects is twice that of the standard detection object, and the set distance is 1/2 thedetection distance.
DC 3-wire Proximity Sensors system
| Proximity Sensors item | Proximity Sensors format | ||
|---|---|---|---|
| Proximity Sensors Model TL-Q2MC1 | Proximity Sensors Model TL-Q5MC□/Model TL-Q5MB1 | ||
| Detection distance | 2mm±15% | 5mm±10% | |
| Set distance | 0 to 1.5 mm | 0 to 4 mm | |
| Hysteresis | 10% or less of the detection distance | ||
| Detectable Objects | Magnetic metals (The detection distance decreases for non-magnetic metals. See page 6 of the digital catalog for "Characteristics Data") | ||
| Standard detection object | Iron 8×8×1mm | Iron 15 x 15 x 1 mm | |
| Response Time | - | 2 ms or less | |
| Response frequency * | 500Hz | ||
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-30V) | ||
| Current consumption | 15mA or less (DC24V, no load) | 10mA or less (at 24V DC) | |
| Proximity Sensors Control Output | Opening and closing capacity | NPN open collector 100mA or less (DC30V or less) | TL-Q5MC□: NPN open collector, 50mA or less (30V DC or less) TL-Q5MB□: PNP open collector, 50mA or less (30V DC or less) |
| Residual voltage | 1V or less (load current 100mA and cord length 2m) | 1V or less (load current 50mA and cord length 2m) | |
| Indicator Light | Detection indicator (red) | ||
| Operation Proximity Sensors mode (when detecting object approaching) | NO | B1/C1 type: NO C2 type: NC | |
| For details, refer to the "Input/Output Stage Circuit Diagram" time chart → page 7 of the digital catalog | |||
| Protection Circuit | Reverse connection protection, surge absorption | ||
| Ambient Temperature Range | During operation and storage: -10 to +60°C (but no freezing or condensation) | During operation and storage: -25 to +70°C (but no freezing or condensation) | |
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | ||
| Temperature effects | Within the temperature range of -10 to +60°C, at +23°C, detection distance is within ±10% | Within the temperature range of -25 to +70°C, at +23°C, detection distance is within ±20% | |
| Voltage Effects | Within the range of rated power supply voltage ±10%, at rated power supply voltage, ±2.5% or less of detection distance | ||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | 5MΩ or more (DC500V megger) Between all live parts and case | |
| Withstand voltage | AC1,000V 1min Between live parts and case | AC500V 50/60Hz 1min Between live parts and case | |
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | 200m/s2 10 times each in X, Y, and Z directions | |
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | IEC standard IP67 | |
| Connection method | Cord pull-out type (standard cord length 2m) | ||
| Weight (packaged) | Approx. 60g | Approx. 90g | |
| Material | case | Heat-resistant ABS | |
| Detection surface | |||
| accessories | operating instructions | - | |
*The response frequency is an average value. Measurement conditions are: the Proximity Sensors standard detection object is used, the interval between detection objects is twice that of the standard detection object, and the set distance is 1/2 the detectiondistance.
Proximity Sensors DC 3-wire/AC 2-wire
| Proximity Sensors item | Proximity Sensors format | |||
|---|---|---|---|---|
| Proximity Sensors Model TL-N5ME□, Proximity Sensors Model TL-N5MY□ | Proximity Sensors Model TL-N10ME□, Proximity Sensors Model TL-N10MY□, Proximity Sensors Model TL-N10MF1 | Proximity Sensors Model TL-N20ME□, Proximity Sensors Model TL-N20MY□ | ||
| Detection distance | 5mm±10% | 10mm±10% | 20mm±10% | |
| Set distance | 0 to 4 mm | 0 to 8 mm | 0 to 16 mm | |
| Hysteresis | 15% or less of detection distance | |||
| Detectable Objects | Magnetic metals (The detection distance decreases for non-magnetic metals. See pages 6 and 7 of the digital catalog for "Characteristics Data") | |||
| Standard detection object | Iron 30×30×1mm | Iron 40×40×1mm | Iron 50 x 50 x 1 mm | |
| Response frequency *1 | E/F type: 500Hz Y type: 10Hz | E type: 40Hz Y type: 10Hz | ||
| Power supply voltage *2 (operating voltage range) | E/F type: DC12-24V ripple (pp) 10% or less (DC10-30V) Y type: AC100-220V (AC90-250V) 50/60Hz | |||
| Current consumption | E/F type: 8mA or less (at DC12V), 15mA or less (at DC24V) | |||
| Leakage current | Y type: "Characteristics data" → Refer to page 5 of the digital catalog | |||
| Proximity Sensors Control Output | Opening and closing capacity | E/F type: 100mA or less (at DC12V), 200mA or less (at DC24V) Y type: 10 to 200mA | ||
| Residual voltage | E/F type: 1V or less (at 200mA) Y type: "Characteristics data" → See page 5 of the digital catalog | |||
| Indicator Light | E/F type: Detection indicator (red) Y type: Operation indicator (red) | |||
| Operation mode (when detecting object approaching) | E1/F1/Y1 type: NO E2/Y2 type: NC For details, refer to the "Input/Output stage circuit diagram" time chart → Digital catalog page 7 | |||
| Protection Circuit | E type: Reverse connection protection, surge absorption Y type: Surge absorption | |||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but do not freeze or condense) | |||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | |||
| Temperature effects | Within the temperature range of -25 to +70°C, at +23°C, detection distance is within ±10% | |||
| Voltage Effects | E/F type: Within the range of rated power supply voltage ±10%, at the rated power supply voltage, ±2.5% or less of the detection distance Y type: Within the range of rated power supply voltage ±10%, at the rated power supply voltage, ±1% or less of the detection distance | |||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | |||
| Withstand voltage | E/F type: AC1,000V 50/60Hz 1min between live parts and case Y type: AC2,000V 50/60Hz 1min between live parts and case | |||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||
| Impact (durability) | 500m/s2 10 times each in X, Y, and Z directions | |||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | |||
| Connection method | Cord pull-out type (standard cord length 2m) | |||
| Weight (packaged) | Approx. 190g | Approx. 240g | Approx. 340g | |
| Proximity Sensors Material | case | Heat-resistant ABS | ||
| Detection surface | ||||
| accessories | Proximity Sensors E type: Mounting bracket, mounting screw (M4 x 25), instruction manual Y type: Instruction manual | Proximity Sensors E/F type: Mounting bracket, mounting screw (M4 x 30), instruction manual Y type: Instruction manual | Proximity Sensors E type: Mounting bracket, mounting screw (M5 x 40), instruction manual Y type: Instruction manual | |
*1.The response frequency is an average value. Measurement conditions are as follows: the Proximity Sensors standard detection object is used, the detection object interval is twice that of the standard detection object, and the set distance is 1/2 thedetection distance.
*2.The Proximity Sensors E type (DC switching type) can be used with a full-wave rectified power supply of DC24V±10% (average value).