Spatter Guard Type Proximity Sensor [E2EQ]

Caution
Product Description
Proximity sensor with fluoropolymer coating for spatter guard.
[Features]
· Outstanding spatter resistance.
· Series of long range type is added.
Maximum sensing distance: 15 mm.
· Smart click connector in-line type is also available.
Dimensional Drawing of OMRON Proximity Sensors
Cord Pull-Out OMRON Proximity Sensors Type
Long distance Proximity Sensors type

Proximity Sensors Standard Type

Connector Relay OMRON Proximity Sensors Type
Proximity Sensors Long distance type

Proximity Sensors Standard Type

Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
Long distance type
| Proximity Sensors item | Proximity Sensors format | |||
|---|---|---|---|---|
| Model E2EQ-X4X1 Model E2EQ-X4X1-M1(T)J | Model E2EQ-X8X1 Model E2EQ-X8X1-M1(T)J | Model E2EQ-X15X1 Model E2EQ-X15X1-M1(T)J | ||
| Detection distance | 4mm±10% | 8mm±10% | 15mm±10% | |
| Set distance*1 | 0 to 3.2 mm | 0 to 6.4 mm | 0 to 12 mm | |
| Hysteresis | 15% or less of detection distance | |||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | |
| Response frequency*2 | 1kHz | 0.5kHz | 0.25kHz | |
| Control Output | Opening and closing capacity | 3 to 100mA | ||
| Residual voltage*3 | 5V or less (load current 100mA, cord length 2m) | |||
| Operation mode (when detecting object approaching) | For details, refer to the "Input/Output Stage Circuit Diagram" time chart → page 5 of the digital catalog | |||
| Protection Circuit | Surge absorption, load short circuit protection | |||
| Ambient Temperature Range | Operating: -25 to +70°C, Storage: -40 to +85°C (but do not freeze or condense) | |||
| Temperature effects | Within ±15% of detection distance at +23°C in a temperature range of -40 to +85°C Within ±10% of detection distance at +23°C in a temperature range of -25 to +70°C | Within ±15% of detection distance at +23°C within the temperature range of -25 to +70°C | ||
| Voltage effect | Within ±1% of measurement distance at rated power supply voltage within ±15% of rated power supply voltage | |||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | |||
| Proximity Sensors Connection method | Pre-wired type (standard cord length 2m), connector relay type | |||
| Weight (packaged) | Cord pull-out type | Approx. 65g | Approx. 140g | Approx. 190g |
| Connector relay type | Approx. 20g | Approx. 40g | Approx. 90g | |
*1.Please use within the range where the green indicator light is on.
*2.The Proximity Sensors response frequency is the average value.
*3.The residual voltage is 5V, so please check the interface conditions with the connected device before use.
Proximity Sensors Standard Type
| Proximity Sensors item | Proximity Sensors format | |||
|---|---|---|---|---|
| Model E2EQ-X3D1 Model E2EQ-X3D1-M1(T)GJ | Model E2EQ-X7D1 Model E2EQ-X7D1-M1(T)GJ | Model E2EQ-X10D1 Model E2EQ-X10D1-M1(T)GJ | ||
| Detection distance | 3mm±10% | 7mm±10% | 10mm±10% | |
| Set distance | 0 to 2.4 mm | 0 to 5.6 mm | 0 to 8 mm | |
| Hysteresis | 10% or less of the detection distance | |||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | |
| Response Frequency* | 1kHz | 500Hz | 400Hz | |
| Proximity Sensors Control Output | Opening and closing capacity | 3 to 100mA | ||
| Residual voltage | 3V or less (load current 100mA, cord length 2m) | |||
| Operation mode (when detecting object approaching) | For details, refer to the "Input/Output Stage Circuit Diagram" time chart → page 5 of the digital catalog | |||
| Protection Circuit | Load short circuit protection, surge absorption | |||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but do not freeze or fog) | |||
| Temperature effects | Within the temperature range of -25 to +70°C, at +23°C, detection distance is within ±10% | |||
| Voltage effect | Within the range of rated power supply voltage ±15%, at rated power supply voltage, ±2.5% or less of detection distance | |||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | |||
| Proximity Sensors Connection method | E2EQ-X□D1 type: Pre-wired type (standard cord length: 2 m) E2EQ-X□D1-M1GJ type: In-line connector type (standard cord length: 300 mm) | |||
| Weight (packaged) | Cord pull-out type | Approx. 120g | Approx. 160g | Approx. 220g |
| Proximity Sensors Connector relay type | Approx. 80g | Approx. 110g | Approx. 190g | |
*The response frequency is an average value.
Measurement conditions are: The Proximity Sensors standard detection object is used, the interval between detection objects is twice that of the standard detection object, and the set distance is 1/2 the detection distance.
Proximity Sensors common
| Proximity Sensors item | Proximity Sensors format | |||
|---|---|---|---|---|
| Model E2EQ-X4X1 Model E2EQ-X4X1-M1(T)J Model E2EQ-X3D1 Model E2EQ-X3D1-M1(T)GJ | Model E2EQ-X8X1 Model E2EQ-X8X1-M1(T)J Model E2EQ-X7D1 Model E2EQ-X7D1-M1(T)GJ | Model E2EQ-X15X1 Model E2EQ-X15X1-M1(T)J Model E2EQ-X10D1 Model E2EQ-X10D1-M1(T)GJ | ||
| Detectable Objects | Magnetic metals (The detection distance decreases for non-magnetic metals. See page 4 of the digital catalog for "Characteristics Data") | |||
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-30V) | |||
| Leakage current | 0.8mA or less | |||
| Indicator Light | Operation indicator (red), setting indicator (green) | |||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | |||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | |||
| Withstand voltage | AC1,000V 1min Between live parts and case | |||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | |||
| Proximity Sensors Material | case | Fluorine resin coating (base material: brass) | ||
| Detection surface | Fluorine resin | |||
| Clamping Nut | Fluorine resin coating (base material: brass) | |||
| Toothed washer | Iron Zinc plating | |||
| accessories | operating instructions | |||