Proximity Sensor With Built-in Amplifier for Aluminum Detection [E2EY]

Caution
Product Description
[Features]
· Dedicated proximity sensor for non-magnetic metals such as aluminum and brass.
· Cannot detect iron.
· Detects non-magnetic metals (aluminum, brass, etc.).
· Cannot detect magnetic metals (iron, nickel, etc.).
Dimensional Drawing of OMRON Proximity Sensors


Specification Table of OMRON Proximity Sensors
■ Proximity Sensors Ratings/Performance
| Proximity Sensors Item | Format of Proximity Sensors | ||
|---|---|---|---|
| Proximity Sensors Model E2EY-X4C1 | Proximity Sensors Model E2EY-X8C1 | ||
| Detection distance | 4mm±10% | 8mm±10% | |
| Set distance | 0 to 2.8 mm | 0 to 5.6 mm | |
| Hysteresis | 20% or less of the detection distance | ||
| Detectable Objects | Non-magnetic metal (magnetic metal is not detected) | ||
| Standard detection object | Aluminum 18 x 18 x 1 mm | Aluminum 30 x 30 x 1 mm | |
| Response Frequency* | 70Hz | ||
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-30V) | ||
| Current consumption | 20mA or less | ||
| Control Output | Opening and closing capacity | NPN open collector output 100mA or less (at DC30V) | |
| Residual voltage | 2V or less (load current 100mA, cord length 2m) | ||
| Indicator Light | Detection indicator (red) | ||
| Operation mode (when detecting object approaching) | For details, refer to the "Input/Output Stage CircuitDiagram" time chart → page 3 of the digital catalog | ||
| Protection Circuit | Reverse connection protection, load short circuitprotection, surge absorption | ||
| Ambient Temperature Range | During operation and storage: -10 to +55°C (but do notfreeze or condense) | ||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but nocondensation) | ||
| Temperature effects | Within the temperature range of -10 to +55°C, at +23°C,detection distance is within ±20% | ||
| Voltage Effects | Within the range of rated power supply voltage ±15%, atrated power supply voltage, ±2.5% or less of detection distance | ||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | ||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | ||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, andZ directions | ||
| Impact (durability) | 1,000m/s 2 10 times each in X, Y, and Z directions | ||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | ||
| Connection method | Cord pull-out type (standard cord length 2m) | ||
| Weight (packaged) | Approx. 140g | Approx. 190g | |
| Material | case | Brass, nickel plated | |
| Detection surface | Heat-resistant ABS | ||
| Clamping Nut | Brass, nickel plated | ||
| Toothed washer | Iron Zinc plating | ||
| accessories | - | ||
*The response frequency is an average value of Proximity Sensors. Measurement conditions are : astandard detection object is used, the interval between detection objects is twice that of the standarddetection object, and the set distance is 1/2 thedetection distance.