(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photoelectric sensor for reliable detection of transparent objects, including thin-walled PET bottles.
[Features]
· Adopts the new optical system (inner view optical system) mechanism, which is very effective at detecting the shape of PET bottles.
· Detects a wide range of sizes from single 500 ml bottles to 2 liter bottle stockers.
· Features the IP67 protective structure, mutual interface prevention function and EN standards.
Part Number |
---|
E3Z-B67 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Output Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,983.00 ฿ 5,586.40 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | ~500 | NPN open-collector | Connector (M8) | - | - | - | 500 |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects / Transparent Objects | Detection Method | Retro reflective |
---|---|---|---|---|---|
Light Axis Arrangement Type | Use of Emitting and Receiving Integrated Reflection Plate | Beam Shape | Standard | Light Source | Red light emitting diode |
Head Shape | Square shape | Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Built-in Type |
Standard Detected Subject(Ø) | 65 | Reflection type detection method | Retro-Reflective Shape (No MSR Function) | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 31 |
Power Supply Voltage(V) | 12-24 V DC | Operation Mode | Light ON/Dark-ON (selectable) | Strength (tightening)(N·m) | 0.5 (M3 screws) |
Please check the type/dimensions/specifications of the part E3Z-B67 in the Photoelectric Sensor With Built-in Amplifier for Transparent PET Bottles [E3Z-B] series.
Part Number |
---|
E3Z-B61 2M |
E3Z-B61 5M |
E3Z-B62 2M |
E3Z-B66 |
E3Z-B81 2M |
E3Z-B82 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Output Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,482.00 | 1 Piece(s) | 3 Day(s) | ~100 | NPN open-collector | Pre-wired | 2 | - | - | 80 | ||
฿ 7,735.00 | 1 Piece(s) | 30 Day(s) | ~500 | NPN open-collector | Pre-wired | 5 | 1 | Without MSR function | 500 | ||
฿ 6,482.00 | 1 Piece(s) | 30 Day(s) | ~500 | NPN open-collector | Pre-wired | 2 | - | - | 500 | ||
฿ 11,535.05 | 1 Piece(s) | 30 Day(s) | ~100 | NPN open-collector | Connector (M8) | - | - | - | 80 | ||
฿ 5,196.00 | 1 Piece(s) | 5 Day(s) | ~100 | PNP open-collector | Pre-wired | 2 | - | - | 80 | ||
฿ 5,196.00 | 1 Piece(s) | 5 Day(s) | ~500 | PNP open-collector | Pre-wired | 2 | - | - | 500 |
How can we improve?
How can we improve?