1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Distance setting type metal case photoelectric sensor [E3S-CL] (E3S-CL1 2M)

OMRONPHOTOELECTRICSENSOR

Distance setting type metal case photoelectric sensor [E3S-CL] (E3S-CL1 2M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stability detection of various colors by just setting the distance

[Features]
· Stable detection regardless of color or material.
· Black and white error is less than 2% (E3S-CL1).
· Long range detection of 500 mm is possible (form E3S-CL2).
· It is less susceptible to background effect: (differential less than 2%) form E3S-CL1).
· Metal case, protective structure, oil resistant specification IP67, oil resistant specification (type E3S-CL2)

 
Part Number
E3S-CL1 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Source Operating Environment Cable length
(m)
Response time (standard mode)
(ms)
Overview

฿ 8,965.00

฿ 6,096.20

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day [Red] Red light emitting diodeStandard / Cold Resistance / Low Hysteresis / Background Effect21Type which is not susceptible to background effects

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Detection Method Retro reflective
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Beam Shape Standard Head Shape Square shape
Case Material Zinc Die-Casting Amplifier Installation Type Amplifier Built-in Type Detection distance 【classification】(mm) ~10
Reflection type detection method Distance Settable Model Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Head maximum size width(mm) 40 Head maximum size height(mm) 15.4
Head maximum size, depth(mm) 42.6 Power Supply Voltage(V) 10-30 V DC Output Mode NPN/PNP open-collector
Operation Mode Light ON/Dark-ON (selectable) Connection Method Pre-wired Strength (tightening)(N·m) 1.2 or less (M4 screws)
Material (detection head) Zinc Die-Casting Mounting Method Mounting bracket (SUS304), hexagon bolt M4 × 12 (spring washer, flat washer included) Detection Distance details(mm) 5

Please check the type/dimensions/specifications of the part E3S-CL1 2M in the Distance setting type metal case photoelectric sensor [E3S-CL] series.

Products with similar specification

Part Number
E3S-CL1 5M
E3S-CL2 2M
E3S-CL2 5M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLight Source Operating Environment Cable length
(m)
Response time (standard mode)
(ms)
Overview

฿ 10,480.00

1 Piece(s) Same day [Red] Red light emitting diodeStandard / Low Hysteresis / Background Effect / Cold Resistance51Type which is not susceptible to background effects

฿ 12,510.00

1 Piece(s) 3 Day(s) Infrared-emitting diodeStandard / Cold Resistance / Oil Resistant22500 mm long-range detection type

฿ 12,045.00

1 Piece(s) 30 Day(s) Infrared-emitting diodeStandard / Cold Resistance / Oil Resistant52500 mm long-range detection type