(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Groove type photoelectric sensor [E3S-GS3]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Groove type ( U shape)
● Detection Distance (mm.) : 30
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
E3S-GS3B4 2M |
E3S-GS3E4 2M |
E3S-GS3E4 5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Mode | Cable length (m) |
---|---|---|---|---|---|---|---|
฿ 5,726.00 ฿ 4,591.11 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | PNP open-collector | 2 | ||
฿ 6,582.00 ฿ 3,567.44 | PhotoelectricSensor | 1 Piece(s) | Same day | NPN voltage output | 2 | ||
฿ 6,190.00 ฿ 4,952.00 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | NPN voltage output | 5 |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Detection Method | Groove type transmission shape |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Beam Shape | Standard | Light Source | Infrared-emitting diode |
Head Shape | Groove type | Case Material | Zinc Die-Casting | Amplifier Installation Type | Amplifier Built-in Type |
Detection distance 【classification】(mm) | ~30 | Standard Detected Subject(Ø) | 6 | Smallest Detected Subject(Ø) | 3 |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP67 | Head maximum size width(mm) | 52 | Head maximum size height(mm) | 20 |
Head maximum size, depth(mm) | 72 | Power Supply Voltage(V) | 12-24 V DC | Operation Mode | Light ON/Dark-ON (selectable) |
Connection Method | Pre-wired | Response time (standard mode)(ms) | 1 | Detection Distance details(mm) | 30 |
How can we improve?
How can we improve?