1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] (Part Number)

PhotoelectricSensor

Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,208.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 10 and 7000
● Output Mode : NPN and PNP
● Sensing modes : Through-beam and Retro-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

 
Part Number
E3S-AT31 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Accessories (dedicated reflective plate, etc.) Mounting Method Emitter format Receiver format Specifications Detection Distance details
(mm)

฿ 9,192.00

฿ 6,250.56

PhotoelectricSensor 1 Piece(s) 30 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections Separated[Red] Red light emitting diode~1000010-2112.444PNP open-collectorPre-wired2------Shape: horizontal type7000

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Power Supply Voltage(V) 10-30 V DC Operation Mode Light ON/Dark-ON (selectable)
Response time (standard mode)(ms) 0.5 Material (detection head) Modified polyarylate

Please check the type/dimensions/specifications of the part E3S-AT31 2M in the Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] series.

Products with similar specification

Part Number
E3S-AD16
E3S-AD17
E3S-AD21 2M
E3S-AT36
E3S-AT61 2M
E3S-AT61-D 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Accessories (dedicated reflective plate, etc.) Mounting Method Emitter format Receiver format Specifications Detection Distance details
(mm)

฿ 9,184.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~200-Diffused reflective shape2112.450NPN open-collectorConnector (M12)---Connector type close contact mounting plate---Shape: horizontal type10~200

฿ 9,184.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shape2112.450NPN open-collectorConnector (M12)---Connector type close contact mounting plate---Shape: horizontal type700

฿ 13,060.66

1 Piece(s) Same day Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~200-Diffused reflective shape2112.444NPN open-collectorPre-wired2OFF delay 0 to 100 ms (variable volume type)Turbo function included, self-diagnostic function included----Shape: horizontal type10~200

฿ 10,624.00

1 Piece(s) 3 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections Separated[Red] Red light emitting diode~1000010-2112.450PNP open-collectorConnector (M12)---Connector type close contact mounting plate---Shape: horizontal type7000

฿ 10,006.00

1 Piece(s) Same day [Transparent] Through Beam TypeEmitting and Receiving Sections Separated[Red] Red light emitting diode~1000010-2112.440NPN open-collectorPre-wired2------Shape: vertical type7000

฿ 6,176.00

1 Piece(s) 30 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections Separated[Red] Red light emitting diode~1000010-2112.440NPN open-collectorPre-wired2-----DShape: vertical type7000