(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 10 and 7000
● Output Mode : NPN and PNP
● Sensing modes : Through-beam and Retro-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
E3S-AT61 2M |
E3S-AT61-D 2M |
E3S-AT61-L 2M |
E3S-AT71 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Mode | Connection Method | Cable length (m) | Timer | Accessory functionality (non-amplifier) | Accessories (dedicated reflective plate, etc.) | Mounting Method | Emitter format | Receiver format | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,006.00 ฿ 5,422.25 | Photoelectric Sensor | 1 Piece(s) | Same day | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 40 | NPN open-collector | Pre-wired | 2 | - | - | - | - | - | - | Shape: vertical type | 7000 | ||
฿ 6,176.00 ฿ 4,200.30 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 40 | NPN open-collector | Pre-wired | 2 | - | - | - | - | - | D | Shape: vertical type | 7000 | ||
฿ 4,324.00 ฿ 3,150.03 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 40 | NPN open-collector | Pre-wired | 2 | - | - | - | - | L | - | Shape: vertical type | 7000 | ||
฿ 11,016.00 ฿ 7,490.88 | OMR PHOTOELECTRIC SENSOR | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | [Red] Red light emitting diode | ~10000 | 10 | - | 21 | 12.4 | 40 | NPN open-collector | Pre-wired | 2 | OFF delay 0 to 100 ms (variable volume type) | Turbo function included, self-diagnostic function included, external diagnostic input included | - | - | - | - | Shape: vertical type | 7000 |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Beam Shape | Standard |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Built-in Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP67 | Power Supply Voltage(V) | 10-30 V DC | Operation Mode | Light ON/Dark-ON (selectable) |
Response time (standard mode)(ms) | 0.5 | Material (detection head) | Modified polyarylate |
How can we improve?
How can we improve?