1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra Compact Proximity Sensor [E2S] (Part Number)

OMRONPROXIMITYSENSOR

Ultra Compact Proximity Sensor [E2S]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 970.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-compact size, high performance and rich variations are realized.
· 5.5 × 5.5 mm built-in ultra-compact amplifier.
· Maximum sensing distance 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1 kHz.
· Low current consumption.

 
Part Number
E2S-Q21B 1M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

฿ 970.00

฿ 831.00

OMRONPROXIMITYSENSOR 1 Piece(s) Same day ~3Front SurfacePolyarylatePolyarylateAmplifier Built-in Type20.1~302388.4IP67Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired modelBrown + V, blue 0V1Different frequencyVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--2.5

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Operating Environment Standard / Mini Type / Cold Resistance
Shielded / Non-shielded Non Shield Type The size and width of detection head (range)(mm) 5.1~10 The size and height of detection head (range)(mm) 5.1~10
Acquired Standards CE / IEC Types Mini Type

Please check the type/dimensions/specifications of the part E2S-Q21B 1M in the Ultra Compact Proximity Sensor [E2S] series.

Products with similar specification

Part Number
E2S-Q13 1M
E2S-Q14 1M
E2S-Q21 1M
E2S-Q22 1M
E2S-Q23 1M
E2S-Q23B 1M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

฿ 1,488.00

1 Piece(s) Same day ~2Front SurfacePolyarylatePolyarylateAmplifier Built-in Type10~20195.55.9IP67Direct Current 3-Wire Type12-24 VDCNPN Open CollectorNOPre-wired model-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--1.6

฿ 993.00

1 Piece(s) 5 Day(s) ~2Front SurfacePolyarylatePolyarylateAmplifier Built-in Type10~20195.55.9IP67Direct Current 3-Wire Type12-24 VDCNPN Open CollectorNCPre-wired model-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--1.6

฿ 970.00

1 Piece(s) Same day ~3Front SurfacePolyarylatePolyarylateAmplifier Built-in Type20.1~302388.4IP67Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--2.5

฿ 970.00

1 Piece(s) Same day ~3Front SurfacePolyarylatePolyarylateAmplifier Built-in Type20.1~302388.4IP67Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNCPre-wired modelBrown + V, blue 0V1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--2.5

฿ 1,488.00

1 Piece(s) Same day ~3Front SurfacePolyarylatePolyarylateAmplifier Built-in Type20.1~302388.4IP67Direct Current 3-Wire Type12-24 VDCNPN Open CollectorNOPre-wired model-1StandardVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--2.5

฿ 993.00

1 Piece(s) Same day ~3Front SurfacePolyarylatePolyarylateAmplifier Built-in Type20.1~302388.4IP67Direct Current 3-Wire Type12-24 VDCNPN Open CollectorNOPre-wired modelBrown + V, blue 0V, black output1Different frequencyVinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core--2.5