(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-compact size, high performance and rich variations are realized.
· 5.5 × 5.5 mm built-in ultra-compact amplifier.
· Maximum sensing distance 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1 kHz.
· Low current consumption.
Part Number |
---|
E2S-W11B 1M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 993.00 ฿ 850.01 | Standard Proximity Sensors | 1 Piece(s) | 5 Day(s) | ~2 | [Side Surface Detection] Upper Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 10~20 | 19 | 5.5 | 5.9 | IP67 | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | Brown + V, blue 0V | 1 | Different frequency | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 1.6 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Operating Environment | Standard / Mini Type / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | The size and width of detection head (range)(mm) | 5.1~10 | The size and height of detection head (range)(mm) | 5.1~10 |
Acquired Standards | CE / IEC | Types | Mini Type |
Please check the type/dimensions/specifications of the part E2S-W11B 1M in the Ultra Compact Proximity Sensor [E2S] series.
Part Number |
---|
E2S-Q13 1M |
E2S-Q14 1M |
E2S-Q21 1M |
E2S-W12 1M |
E2S-W13 1M |
E2S-W13B 1M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,488.00 | 1 Piece(s) | Same day | ~2 | Front Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 10~20 | 19 | 5.5 | 5.9 | IP67 | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NO | Pre-wired model | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 1.6 | ||
฿ 993.00 | 1 Piece(s) | 5 Day(s) | ~2 | Front Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 10~20 | 19 | 5.5 | 5.9 | IP67 | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NC | Pre-wired model | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 1.6 | ||
฿ 970.00 | 1 Piece(s) | Same day | ~3 | Front Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 20.1~30 | 23 | 8 | 8.4 | IP67 | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 2.5 | ||
฿ 993.00 | 1 Piece(s) | 5 Day(s) | ~2 | [Side Surface Detection] Upper Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 10~20 | 19 | 5.5 | 5.9 | IP67 | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NC | Pre-wired model | Brown + V, blue 0V | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 1.6 | ||
฿ 970.00 | 1 Piece(s) | Same day | ~2 | [Side Surface Detection] Upper Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 10~20 | 19 | 5.5 | 5.9 | IP67 | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NO | Pre-wired model | - | 1 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 1.6 | ||
฿ 1,747.00 | 1 Piece(s) | 45 Day(s) | ~2 | [Side Surface Detection] Upper Surface | Polyarylate | Polyarylate | Amplifier Built-in Type | 10~20 | 19 | 5.5 | 5.9 | IP67 | Direct Current 3-Wire Type | 12-24 VDC | NPN Open Collector | NO | Pre-wired model | - | 1 | Different frequency | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core | - | - | 1.6 |
How can we improve?
How can we improve?