Ultra Compact Proximity Sensor [E2S]

Brand :
OMRON

Caution

    Product Description

    [Features]
    · Ultra-compact size, high performance and rich variations are realized.
    · 5.5 × 5.5 mm built-in ultra-compact amplifier.
    · Maximum sensing distance 2.5 mm.
    · Stable detection even with workpiece fluctuations.
    · Response frequency 1 kHz.
    · Low current consumption.

    Dimensional Drawing of OMRON Proximity Sensors

    OMRON Proximity Sensors E2S-W1□

    Ultra-compact proximity sensor E2S E2S-W1□ Dimensions

    OMRON Proximity Sensors E2S-Q1□

    Ultra-compact proximity sensor E2S E2S-Q1□ Dimensions

    OMRON Proximity Sensors E2S-W2□

    Ultra-compact proximity sensor E2S E2S-W2□ Dimensions

    OMRON Proximity Sensors E2S-Q2□

    Ultra-compact proximity sensor E2S E2S-Q2□ Dimensions

    Specification Table of OMRON Proximity Sensors

    Proximity Sensors itemProximity Sensors format
    Proximity Sensors Model E2S-□□□
    Protection CircuitReverse power connection protection, surge absorption
    Ambient Temperature RangeOperating: -25 to +70°C, Storage: -40 to +85°C (but do not freeze or condense)
    Ambient Humidity RangeOperating: 35 to 90% RH, Storage: 35 to 95% RH (but no misting)
    Temperature effectsWithin the temperature range of -25 to +70°C, at +23°C, detection distance is within ±15%
    Voltage effectWithin the range of rated power supply voltage ±10%, at rated power supply voltage, ±2.5% or less of detection distance
    Insulation resistance50MΩ or more (DC500V megger) between live parts and case
    Withstand voltageAC1,000V 1min Between live parts and case
    Vibration (durability)10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions
    Impact (durability)500m/s2 3 times each in X, Y, and Z directions
    Protective structureIEC standard IP67
    Proximity Sensors Connection methodCord pull-out type (standard cord length 1m)
    Weight (packaged)Approx. 10g
    Proximity Sensors MaterialcasePolyarylate
    accessoriesMounting bracket
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ultra Compact Proximity Sensor [E2S] | OMRON | MISUMI Thailand