(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With sensitivity potentiometer, fluororesin type capacitive type.
· Excellent chemical resistance, oil resistance (fluororesin case).
· Distance adjustment is possible along with the detection of objects (sensitivity regulator).
Part Number |
---|
E2KQ-X10ME1 2M |
E2KQ-X10ME2 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Output Mode | Operation Mode | Connector pin arrangement | Different Frequency Type | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,967.00 ฿ 4,735.58 | OMRONPROXIMITYSENSOR | 1 Piece(s) | Same day | Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold Resistance | NPN Voltage Current Output | NO | - | Standard | - | - | 10 | ||
฿ 10,392.00 ฿ 8,313.60 | PROXIMITY SENSORS | 1 Piece(s) | 45 Day(s) | Standard / Chemical Resistant Products / Oil Resistance Reinforcement | DC 3-wire (NPN) | NC | - | - | - | - | 6~10 |
Loading...
Shape | Screw Type | Detection distance L1 [classification](mm) | ~10 | Detected Objects | Conductor and dielectric |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Detection Direction | Front Surface | Case Material | Fluororesin |
Detecting Surface Material | Fluororesin | Amplifier | Amplifier Built-in Type | Screw Detection Head Size | M18 |
Head size Depth (range)(mm) | 60.1~70 | Head size Depth(mm) | 61.8 | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP66 | Types | Chemical-resistant, oil-resistant type | Power Type | Direct Current 3-Wire Type |
Power Supply Voltage | 12-24 VDC | Connection Method | Pre-wired model | Cable Length(m) | 2 |
Cable Specifications | Vinyl (PVC)-insulated round cord, φ6, 3-core |
How can we improve?
How can we improve?