Chemical-resistant type proximity sensor (E2FQ)

Caution
Product Description
・Chemical-resistant inductive proximity sensors with Fluoro plastic housing designed for harsh industrial environments from OMRON
・Available in three sensing distances: 2mm (X2 series), 5mm (X5 series), and 10mm (X10 series)
・Comes in multiple output configurations: DC 2-wire (D1), DC 3-wire NPN (E1), and DC 3-wire PNP (F1)
・Operating voltage range: 12 to 24 VDC with ripple protection
・IP67 protection rating with an operating temperature range of -25°C to 70°C
・High chemical and detergent resistance due to Fluoro plastic construction
・Response frequencies from 300 Hz to 1.5 kHz depending on model
・Pre-wired models with standard 2-meter cable length
・Built-in operation indicator (green for stable detection, red for detection close to threshold)
・Exceptional resistance to chemicals, oils, and detergents makes it ideal for food, beverage, and chemical processing industries
Dimensional Drawing of OMRON Proximity Sensors
Proximity Sensors Unspecified dimensional tolerance : Tolerance class IT16
![Chemical-resistant proximity sensor [E2FQ] Outline drawing 1](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398746/img/221000398746_001_20230801115854.gif)
*Vinyl insulated round cable (flame retardant) φ6, 2-core
(conductor cross-sectional area: 0.5mm 2 , insulator diameter: φ1.9mm) Standard 2m
Cable extension (single metal piping) up to 200m
![Chemical-resistant proximity sensor [E2FQ] External dimensions 2](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398746/img/221000398746_002_20230801115854.gif)
*Vinyl insulated round cable (flame retardant) φ6, 3-core
(conductor cross-sectional area: 0.5mm 2 , insulator diameter: φ1.9mm) Standard 2m
Cable extension (single metal piping) up to 200m
![Chemical-resistant proximity sensor [E2FQ] External view 3](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398746/img/221000398746_003_20230801115854.gif)
*Vinyl insulated round cable (flame retardant) φ6, 2-core
(conductor cross-sectional area: 0.5mm2, insulator diameter: φ1.9mm)Standard 2m
Cable extension (single metal piping) up to 200m
![Chemical-resistant proximity sensor [E2FQ] Dimensions 4](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398746/img/221000398746_004_20230801115854.gif)
*Vinyl insulated round cable (flame retardant) φ6, 3-core
(conductor cross-sectional area: 0.5mm 2 , insulator diameter: φ1.9mm) Standard 2m
Cable extension (single metal piping) up to 200m
![Chemical-resistant proximity sensor [E2FQ] Outline drawing 5](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398746/img/221000398746_005_20230801115854.gif)
*Vinyl insulated round cable (flame retardant) φ6, 2-core
(conductor cross-sectional area: 0.5mm 2 , insulator diameter: φ1.9mm) Standard 2m
Cable extension (single metal piping) up to 200m
Specification Table of OMRON Proximity Sensors
■ Proximity Sensors Ratings/Performance
| Proximity Sensors Model number | E2FQ-X2D1 | E2FQ-X5D1 E2FQ-X5E1 | E2FQ-X10D1 E2FQ-X10E1 E2FQ-X10Y1 | |
|---|---|---|---|---|
| Detection distance | 2mm±10% | 5mm±10% | 10mm±10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | 0 to 8 mm | |
| Hysteresis | E1, Y1 types: 10% or less of the detection distance, D1 type: 20% or lessof the detection distance | |||
| Detectable Objects | Magnetic metals (non-magnetic metals will reduce the detection distance.) | |||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | |
| Response Frequency* | E1 type: 1.5kHz D1 type: 800Hz | E1 type: 600Hz D1 type: 500Hz | E1 type: 400Hz D1 type: 300Hz Y1 type: 25Hz | |
| Power supply voltage (operating voltage range) | E1 type: 12 to 24 V DC, ripple (pp) 10% or less (10 to 30 V DC) Y1 type: 24 to 240 V AC (20 to 264 V AC) 50/60 Hz D1 type: 12 to 24 V DC, ripple (pp) 20% or less (10 to 36 V DC) | |||
| Current consumption | E1 type: 17mA or less | |||
| Leakage current | D1 type: 0.8mA or less, Y1 type: 1.7mA or less (at AC200V) | |||
| Control Output | Opening and closing capacity | E1 type: 200mA or less, D1 type: 5 to 100mA, Y1 type: 5 to 300mA | ||
| Residual voltage | E1 type: 2V or less (load current 200mA, cord length 2m) Y1 type: See "Characteristics Data" D1 type: 3V or less (load current 100mA, cord length 2m) | |||
| Indicator Light | E type: Detection display (red), Y type: Operation display (red), D type: Operation display (red), setting display (green) (however, settingdisplay is only available for NO type) | |||
| Operation mode (when detecting object approaching) | E1 type, D1 type, Y1 type: NO | |||
| Protection Circuit | E1 type: Reverse connection protection, load short circuit protection,surge absorption / D1 type, Y1 type: Surge absorption | |||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but do not freeze or condense) | |||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | |||
| Temperature effects | Within the range of -25 to +70°C, detection distance at +23°C is within±10% | |||
| Voltage effect | E1 type: Within the rated power supply voltage range of ±15%, the detectiondistance is ±2.5% or less at the rated power supply voltage. D1 type: Within the rated power supply voltagerange of ±20%, the detection distance is ±2.5% or less at the rated power supply voltage. Y1 type: Within the rated power supply voltagerange of ±10%, the detection distance is ±1% or less at the rated power supply voltage. | |||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | |||
| Withstand voltage | E1, D1 type: AC1,000V 50/60Hz 1min between each live part and case Y type: AC4,000V 50/60Hz 1min between each live part and case | |||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||
| Impact (durability) | 500m/s 2 10 times each in X, Y, and Z directions | 1,000m/s 2 10 times each in X, Y, and Z directions | ||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | |||
| Connection method | Cord pull-out type (standard cord length 2m) | |||
| Weight (packaged) | Approx. 70g | Approx. 130g | Approx. 170g | |
| Material | case | Fluorine resin | ||
| Detection surface | ||||
| Clamping Nut | ||||
| Toothed washer | Iron, zinc plated | |||
| cable | Vinyl chloride (requires additional protection) | |||
| accessories | operating instructions | |||
*The response frequency is an average value.
Measurement conditions are: a standard detection object is used, the interval between detection objects is twicethat of the standard detection object, and the set distance is 1/2 the detection distance.
■ Proximity Sensors Mounting hole dimensions
![Chemical-resistant proximity sensor [E2FQ] Mounting hole dimensions](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000398746/221000398746_007_20230801115854.gif)
| Proximity Sensors Model number | F dimension (mm) |
|---|---|
| E2FQ-X2□ | φ12.5 (0 to +0.5) |
| E2FQ-X5□ | φ18.5 (0 to +0.5) |
| E2FQ-X10□ | φ30.5 (0 to +0.5) |
Technical Information of OMRON Proximity Sensors
■ Proximity Sensors Characteristics data (reference values)
Residual voltage characteristics
![Chemical-resistant proximity sensor [E2FQ] Residual voltage characteristics](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398746/img/221000398746_006_20230801115854.gif)