Capacitive Proximity Sensor for Liquid Level Detection [E2K-L]

Caution
Product Description
The liquid level sensor is not affected by the color of pipe liquids.
[Features]
· Bypass pipe mounting type.
· It corresponds to a wide range of pipe diameters ranging from ø8 to 11 mm and ø12 to 26 mm.
· Built-in amplifier type, space-saving.
Dimensional Drawing of OMRON Proximity Sensors
![Capacitive proximity sensor for detecting liquid level [E2K-L] E2K-L13MC□ Dimensions](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398735/img/221000398735_001_20230801115854.jpg)
![Capacitive proximity sensor for detecting liquid level [E2K-L] E2K-L26MC□ Dimensions](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000398735/img/221000398735_002_20230801115854.jpg)
Specification Table of OMRON Proximity Sensors
■ Proximity Sensors Ratings/Performance
| Proximity Sensors Item | Format of Proximity Sensors | |||
|---|---|---|---|---|
| Proximity Sensors Model E2K-L13MC□ | Proximity Sensors Model E2K-L26MC□ | |||
| Applicable Pipe | Material | Non-metallic | ||
| size | Outside diameter | φ8~11mm | φ12~26mm | |
| Wall thickness | Less than 1mm | 1.5mm or less | ||
| Detectable Objects | liquid* | |||
| Repeated distance accuracy | ±0.2mm or less | |||
| Hysteresis (Reference value as it varies depending on the tube size and solution) | 0.6 to 5 mm | 0.3 to 3 mm | ||
| Power supply voltage (operating voltage) | DC12-24V ripple 10% or less (DC10.8-30V) | |||
| Current consumption | 12mA or less | |||
| Control Output | Opening and closing capacity | 100mA or less | ||
| Residual voltage | 1V or less (load current: 100mA, cord length: 2m) | |||
| Detection liquid level position | For details, refer to the Proximity Sensor Technical Guide Operation. | |||
| Indicator Light | Detection indicator (orange) | |||
| Ambient Temperature Range | Operating temperature: 0 to +55°C, Storage temperature: -10 to +65°C (nofreezing or condensation) | |||
| Ambient Humidity Range | During use and storage: 25 to 85% RH (no condensation) | |||
| Temperature effects | Detection level ±4 mm at +23°C within the temperature range of 0 to +55°C(pure water and 20% salt water) (However, for E2K-L13MC□ with pure water and a pipe diameter of φ8, ±6 mm) | |||
| Voltage Effects | Within the range of rated power supply voltage ±10%, detection level atrated power supply voltage ±0.5mm | |||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | |||
| Withstand voltage | AC500V 50/60Hz 1min Between live parts and case | |||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||
| Impact (durability) | 500m/s 2 3 times each in X, Y, and Z directions | |||
| Protective structure | IEC standard IP66 | |||
| Connection method | Cord pull-out type (standard cord length 2m) | |||
| Weight (packaged) | Approx. 70g | |||
| Material | Cases, Covers | Heat-resistant ABS | ||
| Cord clamp | NBR | |||
| accessories | 2 cable ties, 4 anti-slip tubes, instruction manual | |||
*Please check the detection performance of Proximity Sensors with the deviceto be installed before use, as stable detection may not be possible in the following cases.
(1) Proximity Sensors, If the liquid has a low dielectric constantor conductivity, the device may not be able to detect the liquid level because it is a capacitance type.
(2) Proximity Sensors, If the liquid volume is small, or the pipesize is thin and thick, resulting in a small change in capacitance in response to a change in the liquid level.
(3) Proximity Sensors, If there is a high-viscosity liquid film or a large amount of bubbles remainingon the inner wall of the pipe, or if dirt has adhered or accumulated on the inner and outer walls of the pipe.