TL-W Standard Flat Proximity Sensor

Brand :
OMRON

Caution

    Product Description

    Standard flat type; abundant variations are available.
    [Features]
    · Thickness of 6 mm and sensing distance of 3 mm (model TL-W3MC1).
    · Die-cast aluminum models are also available as part of the series.

    Dimensional Drawing of OMRON Proximity Sensors

    Flat type proximity sensor TL-W Outline drawing

    Specification Table of OMRON Proximity Sensors

    OMRON Proximity Sensors Ratings/Performance

    Proximity Sensors DC 2-wire system

    Proximity Sensors itemProximity Sensors format
    Proximity Sensors Model TL-W5MD□
    Detection distance5mm±10%
    Set distance0 to 4 mm
    Hysteresis10% or less of the detection distance
    Detectable ObjectsMagnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data")
    Standard detection objectIron 18 x 18 x 1 mm
    Response frequency *1500Hz
    Power supply voltage (operating voltage range)DC12-24V ripple (pp) 10% or less (DC10-30V)
    Leakage current0.8mA or less
    Proximity Sensors Control OutputOpening and closing capacity3 to 100mA
    Residual voltage3.3V or less (load current 100mA and cord length 2m)
    Indicator LightD1 type: Operation indicator (red) Setting indicator (green)
    D2 type: Operation indicator (red)
    Operation mode
    (when detecting object approaching)
    D1 type: NO D2 type: NC
    For details, refer to the "Input/Output stage circuit diagram" time chart → Digital catalog page 5
    Protection CircuitLoad short circuit protection, surge absorption
    Ambient Temperature RangeDuring operation and storage: -25 to +70°C (but no freezing or condensation) *2
    Ambient Humidity RangeDuring operation and storage: 35 to 95% RH (but no condensation)
    Temperature effectsWithin the temperature range of -25 to +70°C, at +23°C, detection distance is within ±10%
    Voltage EffectsWithin the range of rated power supply voltage ±15%, at rated power supply voltage, ±2.5% or less of detection distance
    Insulation resistance50MΩ or more (at DC500V megger) Between all live parts and case
    Withstand voltageAC1,000V 1min Between live parts and case
    Vibration (durability)10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions
    Impact (durability)500m/s2 3 times each in X, Y, and Z directions
    Protective structureIEC standard IP67, Omron in-house standard oil resistance *2
    Proximity Sensors Connection methodCord pull-out type (standard cord length 2m)
    Weight (packaged)Approx. 80g
    MaterialcaseHeat-resistant ABS
    Detection surface
    accessoriesoperating instructions

    *1.The response frequency is an average value.
        Measurement conditions are: the Proximity Sensors standard detection object is used, the interval between detection objects is twice that of the standard detection object, and the set distance is 1/2 the detection distance.
    *2.In an oil-resistant environment, the upper limit of the ambient temperature range (during operation) should be +40°C.

     

    Proximity Sensors DC 3-wire system

    Proximity Sensors itemProximity Sensors format
    Model TL-W1R5MC1Model TL-W3MC□Model TL-W5MC□Model TL-W5E1,
    Model TL-W5E2
    Model TL-W20ME1
    Model TL-W1R5MB1Model TL-W3MB□Model TL-W5MB□Model TL-W5F1,
    Model TL-W5F2
    Model TL-W20ME2
    Detection distance1.5mm±10%3mm±10%5mm±10%20mm±10%
    Set distance0 to 1.2 mm0 to 2.4 mm0 to 4 mm0 to 16 mm
    Hysteresis10% or less of the detection distance1 to 15% of detection distance
    Detectable ObjectsMagnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data")
    Standard detection objectIron 8×8×1mmIron 12 x 12 x 1 mmIron 18 x 18 x 1 mmIron 50 x 50 x 1 mm
    Response Frequency1kHz or higher600Hz or higher500Hz or higher300Hz or higher40Hz or higher
    Power supply voltage
    (operating voltage range)
    DC12-24V ripple (pp) 10% or less
    (DC10-30V)
    DC12-24V
    ripple (pp)
    20% or less
    (DC10-30V)
    DC12-24V
    ripple (pp)
    10% or less
    (DC10-30V)
    Current consumption15mA or less
    (at 24V DC, no load)
    10mA or less
    (at 24V DC, no load)
    15mA or less at 24V DC
    (at 24V DC, no load)
    8mA/12V, 15mA/24V
    Proximity Sensors Control OutputOpening and closing capacityTL-W1R5MC1/-W3MC□:
    NPN open collector,
    100mA or less (30V DC or less)
    TL-W1R5MB1/-W3MB□:
    PNP open collector,
    100mA or less (30V DC or less)
    TL-W5MC□:
    NPN open collector,
    50mA or less at DC12V
    (DC30V or less),
    100mA or less at DC24V
    (DC30V or less)
    TL-W5MB□:
    PNP open collector,
    50mA or less at DC12V
    (DC30V or less),
    100mA or less at DC24V
    (DC30V or less)
    200mA100mA or less at 12V DC
    200mA or less at 24V DC
    Residual voltage1V or less
    (load current 100mA and cord length 2m)
    2V or less (load current 200mA
    and cord length 2m)
    1V or less (load current 200mA
    and cord length 2m)
    Indicator LightDetection indicator (red)
    Proximity Sensors Operation mode
    (when detecting object approaching)
    NOB1/C1 type: NO B2/C2 type: NCE1/F1 type: NO E2/F2 type: NC
    For details, refer to the "Input/Output Stage Circuit Diagram" time chart → page 6 of the digital catalog
    Protection CircuitReverse connection protection, surge absorption
    Ambient Temperature RangeDuring operation and storage: -25 to +70°C (but no freezing or condensation) *
    Ambient Humidity RangeDuring operation and storage: 35 to 95% RH (but no condensation)
    Temperature effectsWithin the temperature range of -25 to +70°C, at +23°C, detection distance is within ±10%
    Voltage EffectsWithin ±10% of the rated power supply voltage,
    at the rated power supply voltage, ±2.5% or less of the detection distance
    Within the range of ±20% of the rated power supply voltage
    , at the rated power supply voltage,
    ±2.5% or less of the detection distance
    Within ±10% of the rated power supply voltage,
    at the rated power supply voltage, ±2.5% or less of the detection distance
    Insulation resistance50MΩ or more (at DC500V megger) Between all live parts and case
    Withstand voltageAC1,000V 50/60Hz 1min Between live parts and case
    Vibration (durability)10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions
    Impact (durability)500m/s2 3 times each in X, Y, and Z directions500m/s2
    10 times each in X, Y, and Z directions
    Protective structureIEC standard IP67, Omron in-house standard oil resistance*
    Connection methodCord pull-out type (standard cord length 2m)
    Weight (packaged)Approx. 70gApprox. 80gApprox. 100gApprox. 210g
    Proximity Sensors MaterialcaseHeat-resistant ABSAluminum die castingHeat-resistant ABS
    Detection surfaceHeat-resistant ABS
    accessoriesMounting brackets, instruction manualoperating instructions

    *In an oil-resistant environment Proximity Sensors, the upper limit of the ambient temperature range (operating) should be +40°C.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TL-W Standard Flat Proximity Sensor | OMRON | MISUMI Thailand