E2E Standard Type Proximity Sensor

Brand :
OMRON

Caution

    Product Description

    If you are looking for a proximity sensor, the E2E should be your first step.
    [Features]
    · The standard for detecting the presence of magnetic metals.
    · Wide variety of types available.
    Select the most appropriate model for the given conditions.
    · For dealing with mutual interference, different frequency type also available.
    · Displays excellent environmental resistance.
    The standard cable is made of oil-resistant PVC.
    The sensing surface is made of a material that is strong against machining oil.
    · A cord protector to prevent wire breakage is used as standard.

    Proximity Sensors

    Dimensional Drawing of OMRON Proximity Sensors

    Pull-Out Cord Type OMRON Proximity Sensors (Shielded Type)

    Pre-Wired Type OMRON Proximity Sensors (Non-Shielded Type)

    Standard type proximity sensor E2E Pre-wired type (shielded type) outline drawing
    Standard type proximity sensor E2E Pre-wired type (non-shielded type) outline drawing
    *1.Vinyl insulated round cord φ4, 2-core (conductor cross-sectional area: 0.3mm2, Proximity Sensors insulator diameter: φ1.3mm) standard 2mVinyl
        insulated round cord φ4, 3-core (conductor cross-sectional area: 0.3mm2, insulator diameter: φ1.3mm) standard 2mBend-
        resistant cord type is
        vinyl insulated round cord φ4, 2-core (conductor cross-sectional area: 0.3mm2, insulator diameter: φ1.27mm) standard 2mVinyl
        insulated round cord φ4, 3-core (conductor cross-sectional area: 0.3mm2, Proximity Sensors insulator diameter: φ1.27mm) standard 2mOil-
        resistant reinforced cord type is
        polyurethane insulated round cord φ4, 2-core (conductor cross-sectional area: 0.3mm2, insulator diameter: φ1.3mm)
        standard 2mCord
        extension (single metal conduit) up to 200m
    *2.D1 type: operation indicator (red), setting indicator (green), D2/E/F type: operation indicator (red)
    * For information on model numbers other than those listed above, please refer to the digital catalog.
    *1.Vinyl insulated round cord φ4, 2 cores (conductor cross-sectional area: 0.3mm2, insulator diameter: φ1.3mm) standard length
        2mVinyl insulated round cord φ4, 3 cores (conductor cross-sectional area: 0.3mm2, Proximity Sensors insulator diameter: φ1.3mm) standard length 2mFlexible
        cord type is
        vinyl insulated round cord φ4, 2 cores (conductor cross-sectional area: 0.3mm2, insulator diameter: φ1.27mm) standard length
        2mVinyl insulated round cord φ4, 3 cores (conductor cross-sectional area: 0.3mm2, Proximity Sensors insulator diameter: φ1.27mm) standard length 2mCord
        extension (single metal conduit) maximum 200m
    *2.D1 type: operation indicator (red), setting indicator (green), D2/E/F types: operation indicator (red)
    * For information on model numbers other than those mentioned above, please refer to the digital catalog.

    Specification Table of OMRON Proximity Sensors

    OMRON Proximity Sensors Ratings/Performance

    Proximity Sensors DC 2-wire type (E2E-X□D□)

    Proximity Sensors itemsizeM8M12M18M30
    shieldshieldUnshieldedshieldUnshieldedshieldUnshieldedshieldUnshielded
    Model numberModel E2E-X2D□Model E2E-X4MD□Model E2E-X3D□Model E2E-X8MD□Model E2E-X7D□Model E2E-X14MD□Model E2E-X10D□Model E2E-X20MD□
    Proximity Sensors Detection distance2mm±10%4mm±10%3mm±10%8mm±10%7mm±10%14mm±10%10mm±10%20mm±10%
    Set distance*10 to 1.6 mm0 to 3.2 mm0 to 2.4 mm0 to 6.4 mm0 to 5.6 mm0 to 11.2 mm0 to 8 mm0 to 16 mm
    Hysteresis15% or less of detection distance10% or less of the detection distance
    Detectable ObjectsMagnetic metal (non-magnetic metal reduces the detection distance.
    Standard detection objectIron
    8×8×1mm
    Iron
    20 x 20 x 1 mm
    Iron
    12 x 12 x 1 mm
    Iron
    30×30×1mm
    Iron
    18 x 18 x 1 mm
    Iron
    30×30×1mm
    Iron
    54×54×1mm
    Response frequency*21.5kHz1kHz0.8kHz0.5kHz0.4kHz0.1kHz
    Power supply voltage
    (operating voltage range)
    Proximity Sensors Standard type: DC12 to 24V ripple (pp) 10% or less (DC10 to 30V)
    When using US type or connector type as UL certified product: DC12 to 24V ripple (pp) 10% or less (usage voltage range is also the same)
    Leakage current0.8mA or less
    Control
    Output
    Opening and closing capacity3 to 100mA, diagnostic output 50mA [D1(5) S type only]
    Residual voltage*33V or less (load current 100mA, cord length 2m, except M1J-T type only 5V or less)
    Indicator LightD1 type: Operation indicator (red), setting indicator (green)
    D2 type: Operation indicator (red)
    Operation mode
    (when detecting object approaching)
    D1 type: NO
    D2 type: NC
    Diagnostic output delay time0.3 to 1 s
    Protection CircuitSurge absorption, load short circuit protection (both control output and diagnostic output)
    Ambient Temperature RangeOperating: -25 to +70°C Storage: -40 to +85°C (but do not freeze or condense)
    Ambient Humidity RangeDuring operation and storage: 35 to 95% RH (but no condensation)
    Temperature effectsWithin ±15% of detection distance at +23°C within the temperature range of -25 to +70°CWithin ±10% of detection distance at +23°C within the temperature range of -25 to +70°C
    Voltage EffectsWithin ±1% of detection distance at rated power supply voltage within ±15% range
    Insulation resistance50MΩ or more (DC500V megger) between live parts and case
    Withstand voltageAC1,000V 50/60Hz 1min Between live parts and case
    Vibration (durability)10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions
    Impact (durability)500m/s2 10 times each in X, Y, and Z directions1,000m/s2 10 times each in X, Y, and Z directions
    Protective structurePre-wired type, connector relay type: IEC standard IP67
    Connector type: IEC standard IP67
    Connection methodPre-wired type (standard cord length 2m), connector type, relay connector type (standard cord length 300mm)
    Weight
    (packaged
    )
    Cord
    pull-out type
    Approx. 60gApprox. 70gApprox. 130gApprox. 175g
    Connector
    relay type
    -Approx. 40gApprox. 70gApprox. 110g
    Connector
    Type
    Approx. 15gApprox. 25gApprox. 40gApprox. 90g
    MaterialcaseStainless steel (SUS303)Brass, nickel plated
    Detection surfacePBT
    Clamping NutBrass, nickel plated
    Toothed washerIron Zinc plating
    accessoriesoperating instructions

    *1. The Proximity Sensors Use within the range where the green indicator light is on. (Excluding D2 type)
    *2. The response frequency of the Proximity Sensors is an average value.
       Measurement conditions are as follows: A standard detection object is used, the detection object interval is twice that of the standard detection object, and the set distance is 1/2 the detection distance.
    *3. When using the M1J-T type, the residual voltage is 5V, so please check the interface conditions with the connected device before use.
    * For information on model numbers other than those listed above, please refer to the digital catalog.

    OMRON Proximity Sensors

    Catalog product information of Proximity Sensors click here

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    E2E Standard Type Proximity Sensor | OMRON | MISUMI Thailand