1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooved-Type Photoelectric Sensor With Built-in Amplifier [E3Z-G] (Part Number)

Grooved-Type Photoelectric Sensor With Built-in Amplifier [E3Z-G]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,214.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A groove type photoelectric sensor that is easy to install.
[Features]
· A groove type sensor with a groove width of 25 mm.
· One and two optical axis types are available.
· M8 connector in-line type is available.

Part Number
E3Z-G61 0.5MSALE
E3Z-G61 2MSALE
E3Z-G61 5MSALE
E3Z-G61-M3JSALE
E3Z-G62 0.5MSALE
E3Z-G62 2MSALE
E3Z-G62-M3JSALE
E3Z-G81 2MSALE
E3Z-G81-M1J-1 0.3MSALE
E3Z-G81-M3JSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Method Standard Detected Subject
(Ø)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Output Mode Connection Method Cable length
(m)
Numbers of beam channel Strength (tightening)
(N·m)

฿ 6,423.00

฿ 5,139.04

Photoelectric Sensor 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85NPN open-collectorPre-wired0.510.78 or Less

฿ 6,300.00

฿ 3,279.78

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85NPN open-collectorPre-wired210.78 or Less

฿ 6,738.00

฿ 5,391.07

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85NPN open-collectorPre-wired510.78 or Less

฿ 12,352.71

฿ 5,879.89

Photoelectric Sensor 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85NPN open-collectorPre-wired connector (M8)0.310.78

฿ 7,508.00

฿ 6,007.15

Photoelectric Sensor 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85NPN open-collectorPre-wired0.520.78 or Less

฿ 7,447.27

฿ 4,566.67

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85NPN open-collectorPre-wired220.78 or Less

฿ 7,753.00

฿ 6,203.18

PHOTOELECTRIC SENSORS 1 Piece(s) 30 Day(s) [Transparent] Through Beam Type1.5Standard-25~5535~85NPN open-collectorPre-wired connector (M8)0.32-

฿ 5,214.22

฿ 3,910.67

PhotoelectricSensor 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85PNP open-collectorPre-wired210.78 or Less

฿ 7,882.00

฿ 6,305.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape-Standard / Cold Resistance-null~85PNP open-collectorPre-wired0.31-

฿ 5,907.00

฿ 4,725.01

PhotoelectricSensor 1 Piece(s) 30 Day(s) [Transparent] Groove type transmission shape1.5Standard / Cold Resistance-25~5535~85PNP open-collectorPre-wired connector (M8)0.310.78

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Beam Shape Standard Light Source Infrared-emitting diode Head Shape Groove type
Case Material ABS Amplifier Installation Type Amplifier Built-in Type Detection distance 【classification】(mm) ~30
Protection Structure IP64 Head maximum size width(mm) 40 Head maximum size height(mm) 11
Head maximum size, depth(mm) 50 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)
Response time (standard mode)(ms) 1 Detection Distance details(mm) 25