1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]

OMRONPHOTOELECTRICSENSOR

Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 10 to 14
● Sensing modes : Diffuse-reflective (mark detection)
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

 
Part Number
E3ZM-V61 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,169.00

฿ 7,594.92

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Collar Mark Sensor Detected Objects Opaque Objects Detection Method Retro reflective
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Beam Shape Standard Light Source White Light Emitting Diode
Head Shape Square shape Case Material SUS316L Amplifier Installation Type Amplifier Built-in Type
Detection distance 【classification】(mm) ~10 Reflection type detection method Diffused reflective shape Operating Environment Standard / Chemical Resistant Products / Tolerant of cleaning agents / Tolerant of sterilization agents / Cold Resistance
Ambient Operating Temperature(°C) -40::60 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 21 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 33.2
Power Supply Voltage(V) 10-30 V DC Output Mode NPN open-collector Operation Mode When teaching, specify the ON color first and the OFF color second
Connection Method Pre-wired Cable length(m) 2 Accessory functionality (non-amplifier) Remote control input
Spot Dia.(mm) φ2 Response time (standard mode)(ms) 50us Detection Distance details(mm) 10

Please check the type/dimensions/specifications of the part E3ZM-V61 2M in the Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V] series.